The ADS5401 device is a high-linearity single-channel 12-bit, 800-Msps analog-to-digital converter (ADC) easing front-end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196-pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS5401 | NFBGA (196) | 12.00 mm x 12.00 mm |
Changes from A Revision (December 2013) to B Revision
Changes from * Revision (April 2013) to A Revision