SGLS378G March 2008 – October 2017 ADS5463-SP
PRODUCTION DATA.
The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs from the 3.3-V supply. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T and H) from disturbing the signal source. An internal reference generator is also provided to simplify the system design further. The ADS5463 has outstanding low noise and linearity over input frequency.
The ADS5463-SP has a maximum sample rate of 500-MSPS with 12 bits of resolution and 10-bit effective number of bits (ENOB). It is available with radiation hardness specified (RHA) designation with total ionizing dose of 100 krad(Si) and ELDRS free 100 krad(Si). Performance characteristics with 450-MHz Fin and 500 MSPS (SNR > 64.5 dBFS and SFDR > 64.0 dBC). The differential analog input accepts a 2.2-V peak to peak input, and outputs are LVDS compatible. It is available in military temperature range (–55°C to 125°C TCASE) with a total power dissipation of 2.2-W assembled in an 84-pin ceramic nonconductive tie-bar package (HFG).
This device has no specific function modes.