The ADS5474 device is a 14-bit, 400-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. This ADC is one of a family of 12-, 13-, and 14-bit ADCs that operate from 210 MSPS to 500 MSPS. The ADS5474 device has an input buffer that isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.
Designed with a 1.4-GHz input bandwidth for the conversion of wide-bandwidth signals that exceed 400 MHz of input frequency at 400 MSPS, the ADS5474 device has outstanding low-noise performance and spurious-free dynamic range over a large input frequency range.
The ADS5474 device is available in an TQFP-80 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS5474 | HTQFP (80) | 12.00 mm x 12.00 mm |
Changes from C Revision (January 2016) to D Revision
Changes from B Revision (February 2012) to C Revision
Changes from A Revision (August 2008) to B Revision
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | TYPE | |
AIN | 16 | I | Differential input signal (positive) |
AIN | 17 | I | Differential input signal (negative) |
AVDD5 | 3 | Analog power supply (5 V) | |
8 | |||
13 | |||
14 | |||
19 | |||
21 | |||
23 | |||
25 | |||
27 | |||
31 | |||
AVDD3 | 35 | Analog power supply (3.3 V) (suggestion for ≤ 250 MSPS: leave option to connect to 5 V for ADS5440, ADS5444 13-bit compatibility) | |
37 | |||
39 | |||
DVDD3 | 1 | Digital and output driver power supply (3.3 V) | |
51 | |||
66 | |||
AGND | 7 | Analog Ground | |
9 | |||
12 | |||
15 | |||
18 | |||
20 | |||
22 | |||
24 | |||
26 | |||
28 | |||
30 | |||
32 | |||
34 | |||
36 | |||
38 | |||
40 | |||
DGND | 2 | Digital Ground | |
52 | |||
65 | |||
CLK | 10 | I | Differential input clock (positive). Conversion is initiated on rising edge, digital outputs on falling edge. |
CLK | 11 | I | Differential input clock (negative) |
D0 | 48 | O | LVDS digital output pair, least significant bit (LSB) |
D0 | 47 | ||
D1 | 50 | O | LVDS digital output pairs |
D1 | 49 | ||
D2 | 54 | ||
D2 | 53 | ||
D3 | 56 | ||
D3 | 55 | ||
D4 | 58 | ||
D4 | 57 | ||
D5 | 60 | ||
D5 | 59 | ||
D6 | 62 | ||
D6 | 61 | ||
D7 | 64 | ||
D7 | 63 | ||
D8 | 68 | ||
D8 | 67 | ||
D9 | 70 | ||
D9 | 69 | ||
D10 | 72 | ||
D10 | 71 | ||
D11 | 74 | ||
D11 | 73 | ||
D12 | 76 | ||
D12 | 75 | ||
D13 | 78 | O | LVDS digital output pair, most significant bit (MSB) |
D13 | 77 | ||
DRY | 80 | O | Data ready LVDS output pair |
DRY | 79 | ||
NC | 4 | - | No connection (pins 4 and 5 should be left floating) |
5 | |||
43 | - | No connection (pins 43 to 46 are possible future bit additions for this pinout and therefore can be connected to a digital bus or left floating) | |
44 | |||
45 | |||
46 | |||
OVR | 42 | O | Overrange indicator LVDS output. A logic high signals an analog input in excess of the full-scale range. |
OVR | 41 | ||
VCM | 29 | O | Common-mode voltage output (3.1 V nominal). Commonly used in DC-coupled applications to set the input signal to the correct common-mode voltage. A 0.1-μF capacitor from VCM to AGND is recommended, but not required. (This pin is not used on the ADS5440, ADS5444, and ADS5463) |
PWD | 33 | Power-down (active high). Device is in sleep mode when PWD pin is logic HIGH. ADC converter is awake when PWD is logic LOW (grounded). (This pin is not used on the ADS5440, ADS5444, and ADS5463) |
|
VREF | 6 | Reference voltage input/output (2.4 V nominal). A 0.1-μF capacitor from VREF to AGND is recommended, but not required. | |
(Power Pad) | (not numbered) | Power Pad for thermal relief, also Analog Ground |