JAJSH87D April 2015 – April 2019 ADS54J60
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCx_CORR_INT_EST[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | ADCx_CORR_INT_EST[7:0] | R/W | 0h | Internal estimate for all four interleaving ADC cores of the dc offset corrector block can be read from these bits.
Keep the R/W bit set to 1 when reading from these registers. See the DC Offset Correction Block in the ADS54J60 section for details. |