JAJSH87D April 2015 – April 2019 ADS54J60
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | ADCx_LOAD_EXT_EST[10:8] | ||
W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | 0 | W | 0h | Must write 0 |
2-0 | ADCx_CORR_INT_EST[10:8] | R/W | 0h | External estimate can be loaded into the dc offset corrector blocks for all four interleaving ADC cores.
See the DC Offset Correction Block in the ADS54J60 section for details. |