JAJSH87D April 2015 – April 2019 ADS54J60
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | DEC MOD EN | 0 | 0 | 0 |
W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | W | 0h | Must write 0 |
3 | DEC MOD EN | R/W | 0h | This bit enables control of decimation filter mode via the DECFIL MODE[3:0] register bits.
0 = Default 1 = Decimation modes control is enabled |
2-0 | 0 | W | 0h | Must write 0 |