JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
The JESD204B standard defines the following parameters:
Table 3 lists the available JESD204B formats and valid ranges for the ADS54J64. The ranges are limited by the SerDes line rate and the maximum ADC sample frequency.
L | M | F | S | OPERATING MODE | DIGITAL MODE | OUTPUT FORMAT | MAX ADC OUTPUT RATE (MSPS) | MAX fSerDes (Gbps) | JESD PLL REGISTER CONFIGURATION |
---|---|---|---|---|---|---|---|---|---|
4 | 8 | 4 | 1 | 0, 1 | 2x decimation | Complex | 250 | 10.0 | — |
4 | 4 | 2 | 1 | 2, 4 | 2x decimation | Real | 250 | 5.0 | CTRL_SER_MODE = 1, SerDes_MODE = 1 |
2 | 4 | 4 | 1 | 2, 4 | 2x decimation | Real | 250 | 10.0 | — |
4 | 8 | 4 | 1 | 6 | 4x decimation | Complex | 125 | 5.0 | — |
2 | 8 | 8 | 1 | 6 | 4x decimation | Complex | 125 | 10.0 | CTRL_SER_MODE = 1, SerDes_MODE = 3 |
4 | 4 | 2 | 1 | 7 | 2x decimation with 0-pad | Real | 500 | 10.0 | — |
4 | 4 | 2 | 1 | 3, 8 | DDC bypass | Real | 500 | 10.0 | — |
4 | 2 | 1 | 1 | 8 | DDC bypass dual ADC | Real | 1000 | 10.0 | — |
Table 4, Table 5, and Table 6 show the detailed frame assembly for various LMFS settings.
OUTPUT LANE | LMFS = 4841 | LMFS = 4421 | LMFS = 4421 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DA | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A0[15:8] | A0[7:0] | 0000 0000 | 0000 0000 |
DB | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B0[15:8] | B0[7:0] | 0000 0000 | 0000 0000 |
DC | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | C0[15:8] | C0[7:0] | C1[15:8] | C1[7:0] | C0[15:8] | C0[7:0] | 0000 0000 | 0000 0000 |
DD | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] | D0[15:8] | D0[7:0] | D1[15:8] | D1[7:0] | D0[15:8] | D0[7:0] | 0000 0000 | 0000 0000 |
OUTPUT LANE | LMFS = 2441 | LMFS = 2881 | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
DB | A0[15:8] | A0[7:0] | B0[15:8] | B0[7:0] | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] |
DC | C0[15:8] | C0[7:0] | D0[15:8] | D0[7:0] | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] |
OUTPUT LANE | LMFS = 4211 | |||
---|---|---|---|---|
DA | AB(1)0[15:8] | AB1[15:8] | AB2[15:8] | AB3[15:8] |
DB | AB0[7:0] | AB1[7:0] | AB2[7:0] | AB3[7:0] |
DC | CD(2)0[15:8] | CD1[15:8] | CD2[15:8] | CD3[15:8] |
DD | CD0[7:0] | CD1[7:0] | CD2[7:0] | CD3[7:0] |