JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SPI_D2 | SPI_D1 | SPI_C2 | SPI_C1 | SPI_B2 | SPI_B1 | SPI_A2 | SPI_A1 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SPI_D2 | R/W | 0h | This bit selects the ADC D2 SPI. 0 : ADC D2 SPI is disabled 1 : ADC D2 SPI is enabled |
6 | SPI_D1 | R/W | 0h | This bit selects the ADC D1 SPI. 0 : ADC D1 SPI is disabled 1 : ADC D1 SPI is enabled |
5 | SPI_C2 | R/W | 0h | This bit selects the ADC C2 SPI 0 : ADC C2 SPI is disabled 1 : ADC C2 SPI is enabled |
4 | SPI_C1 | R/W | 0h | This bit selects the ADC C1 SPI. 0 : ADC C1 SPI is disabled 1 : ADC C1 SPI is enabled |
3 | SPI_B2 | R/W | 0h | This bit selects the ADC B2 SPI. 0 : ADC B2 SPI is disabled 1 : ADC B2 SPI is enabled |
2 | SPI_B1 | R/W | 0h | This bit selects the ADC B1 SPI. 0 : ADC B1 SPI is disabled 1 : ADC B1 SPI is enabled |
1 | SPI_A2 | R/W | 0h | This bit selects the ADC A2 SPI. 0 : ADC A2 SPI is disabled 1 : ADC A2 SPI is enabled |
0 | SPI_A1 | R/W | 0h | This bit selects the ADC A1 SPI. 0 : ADC A1 SPI is disabled 1 : ADC A1 SPI is enabled |