JAJSDZ9 October 2017 ADS54J64
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | SPI_SERDES_CD | SPI_SERDES_AB | SPI_CHD | SPI_CHC | SPI_CHB | SPI_CHA | SPI_DIGTOP |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | R/W | 0h | Must read or write 0 |
6 | SPI_SERDES_CD | R/W | 0h | This bit selects the channel CD SerDes SPI. 0 : Channel CD SerDes SPI is disabled 1 : Channel CD SerDes SPI is enabled |
5 | SPI_SERDES_AB | R/W | 0h | This bit selects the channel AB SerDes SPI. 0 : Channel AB SerDes is disabled 1 : Channel AB SerDes is enabled |
4 | SPI_CHD | R/W | 0h | This bit selects the channel D SPI. 0 : Channel D SPI is disabled 1 : Channel D SPI is enabled |
3 | SPI_CHC | R/W | 0h | This bit selects the channel C SPI. 0 : Channel C SPI is disabled 1 : Channel C SPI is enabled |
2 | SPI_CHB | R/W | 0h | This bit selects the channel B SPI. 0 : Channel B SPI is disabled 1 : Channel B SPI is enabled |
1 | SPI_CHA | R/W | 0h | This bit selects the channel A SPI. 0 : Channel A SPI is disabled 1 : Channel A SPI is enabled |
0 | SPI_DIGTOP | R/W | 0h | This bit selects the DIGTOP SPI. 0 : DIGTOP SPI is disabled 1 : DIGTOP SPI is enabled |