JAJSPK6B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
By using the simple drive circuit of Figure 8-6 (when the amplifier drives the ADC) or Figure 7-1 (when transformers drive the ADC), uniform performance can be obtained over a wide frequency range. The buffers present at the analog inputs of the device help isolate the external drive source from the switching currents of the sampling circuit.