JAJSPK6B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
General | |||||||
ADC sampling rate | 500 | MSPS | |||||
Resolution | 14 | Bits | |||||
Power Supply | |||||||
AVDD3V | 3-V analog supply | 2.85 | 3 | 3.6 | V | ||
AVDD | 1.9-V analog supply | 1.8 | 1.9 | 2 | V | ||
DVDD | 1.9-V digital supply | 1.8 | 1.9 | 2 | V | ||
IOVDD | 1.15-V SERDES supply | 1.1 | 1.15 | 1.2 | V | ||
IAVDD3V | 3-V analog supply current | 370-MHz, full-scale input on all four channels | 340 | mA | |||
IAVDD | 1.9-V analog supply current | 370-MHz, full-scale input on all four channels | 365 | mA | |||
IDVDD | 1.9-V digital supply current | 2x decimation (4 channels), 370 MHz, full-scale input on all four channels | 190 | mA | |||
DDC mode-8 (no decimation), 370 MHz, full-scale input on all four channels |
184 | ||||||
IIOVDD | 1.15-V SERDES supply current | DDC mode-8 (no decimation), 370 MHz, full-scale input on all four channels |
533 | mA | |||
Pdis | Total power dissipation | 2x decimation (4 channels), 370 MHz, full-scale input on all four channels | 2.68 | W | |||
DDC mode-8 (no decimation), 370 MHz, full-scale input on all four channels |
2.67 | ||||||
Global power-down power dissipation | Full-scale input on all four channels | 250 | mW | ||||
Analog Inputs | |||||||
Differential input full-scale voltage | 1.9 | VPP | |||||
Input common-mode voltage | 2.0 | V | |||||
Differential input resistance | At fIN = 370 MHz | 0.5 | kΩ | ||||
Differential input capacitance | At fIN = 370 MHz | 2.5 | pF | ||||
Analog input bandwidth (3 dB) | 900 | MHz | |||||
Isolation | |||||||
Crosstalk(1) isolation between near channels (channels A and B are near to each other, channels C and D are near to each other) |
fIN = 10 MHz | 105 | dBFS | ||||
fIN = 100 MHz | 104 | ||||||
fIN = 170 MHz | 96 | ||||||
fIN = 270 MHz | 97 | ||||||
fIN = 370 MHz | 93 | ||||||
fIN = 470 MHz | 85 | ||||||
Crosstalk(1) isolation between far channels (channels A and B, and channels C and D are far channels) |
fIN = 10 MHz | 110 | dBFS | ||||
fIN = 100 MHz | 107 | ||||||
fIN = 170 MHz | 96 | ||||||
fIN = 270 MHz | 97 | ||||||
fIN = 370 MHz | 95 | ||||||
fIN = 470 MHz | 94 | ||||||
Clock Input | |||||||
Internal clock biasing | CLKINP and CLKINM pins are connected to internal biasing voltage through 400 Ω | 1.15 | V |