The ADS58J63 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS58J63 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth. The ADS58J63 also supports a 14-bit, 500-MSPS output in burst-mode making the device suitable for a DPD observation receiver.
The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS58J63 | VQFN (72) | 10.00 mm x 10.00 mm |
Changes from * Revision (June 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
INPUT/REFERENCE | |||
INAP/M | 42, 41 | I | Differential analog input for channel A |
INBP/M | 36, 37 | I | Differential analog input for channel B |
INCP/M | 19, 18 | I | Differential analog input for channel C |
INDP/M | 13, 14 | I | Differential analog input for channel D |
CLOCK/SYNC | |||
CLKINP/M | 27, 28 | I | Differential clock input for ADC |
SYSREFP/M | 33, 34 | I | External sync input |
CONTROL/SERIAL | |||
RESET | 48 | I | Hardware reset. Active high. This pin has an internal 150-kΩ pull-down resistor. |
SCLK | 6 | I | Serial interface clock input |
SDIN | 5 | I | Serial interface data input. |
SEN | 7 | I | Serial interface enable |
SDOUT | 11 | O | Serial interface data output. |
PDN | 50 | I/O | Power down. Can be configured via SPI register setting. |
RES | 49 | – | Reserve Pin. Connect to GND |
NC | 22, 23 | – | No connect |
TRDYAB | 54 | O | Trigger ready output for burst mode for channel A,B. Can be configured via SPI to TRDY signal for all four channels in burst mode. Can be left open if not used. |
TRIGAB | 53 | I | Manual burst mode trigger input channel A,B. Can be configured via SPI to manual trigger input signal for all four channels in burst mode. Can be connected to GND if not used. |
TRDYCD | 1 | O | Trigger ready output for burst mode for channel C,D. Can be configured via SPI to TRDY signal for all four channels in burst mode. Can be left open if not used. |
TRIGCD | 2 | I | Manual burst mode trigger input channel C,D. Can be configured via SPI to manual trigger input signal for all four channels in burst mode. Can be connected to GND if not used. |
DATA INTERFACE | |||
DAP/M | 58, 59 | O | JESD204B Serial data output for channel A |
DBP/M | 61, 62 | O | JESD204B Serial data output for channel B |
DCP/M | 66, 65 | O | JESD204B Serial data output for channel C |
DDP/M | 69, 68 | O | JESD204B Serial data output for channel D |
SYNCbABP/M | 55, 56 | I | Synchronization input for JESD204B port channel A,B. Can be configured via SPI to SYNCb signal for all four channels. Needs external termination. |
SYNCbCDP/M | 72, 71 | I | Synchronization input for JESD204B port channel C,D. Can be configured via SPI to SYNCb signal for all four channels. Needs external termination. |
POWER SUPPLY | |||
AVDD3V | 10, 16, 24, 31, 39, 45 | I | Analog 3 V for analog buffer |
AVDD | 9, 12, 15, 17, 20, 25, 30, 35, 38, 40, 43, 44, 46 | I | Analog 1.9-V power supply |
DVDD | 8, 47 | I | Digital 1.9-V power supply |
IOVDD | 4, 51, 57, 64, 70 | I | Digital 1.15-V power supply for the JESD204B transmitter |
AGND | 21, 26, 29, 32 | I | Analog ground |
DGND | 3, 52, 60, 63, 67 | I | Digital ground |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range: | AVDD3V | –0.3 | 3.6 | V |
AVDD | –0.3 | 2.1 | V | |
DVDD | –0.3 | 2.1 | V | |
IOVDD | –0.2 | 1.4 | V | |
Voltage between AGND and DGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | INA/BP, INA/BM, INC/DP, INC/DM | –0.3 | 3 | V |
CLKINP, CLKINM | –0.3 | AVDD + 0.3 | V | |
SYSREFP, SYSREFM, TRIGAB, TRIGCD | –0.3 | AVDD + 0.3 | V | |
SCLK, SEN, SDIN, RESET, SPI_MODE, SYNCbABP/M, SYNCbCDP/M, PDN | –0.2 | 2 | V | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1 | kV |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage range: | AVDD3V | 2.85 | 3 | 3.6 | V | |
AVDD | 1.8 | 1.9 | 2 | V | ||
DVDD | 1.8 | 1.9 | 2 | V | ||
IOVDD | 1.1 | 1.15 | 1.2 | V | ||
Analog inputs: | Differential input voltage range | 1.9 | VPP | |||
Input common-mode voltage | VCM ± 0.025 | V | ||||
Clock inputs: | Input clock frequency, device clock frequency | 250 | 500 | MHz | ||
Input clock amplitude differential (VCLKP – VCLKM) |
Sine wave, ac-coupled | 1.5 | VPP | |||
LVPECL, ac-coupled | 1.6 | VPP | ||||
LVDS, ac-coupled | 0.7 | VPP | ||||
Input device clock duty cycle, default after reset | 45% | 50% | 55% | |||
Temperature: | Operating free-air, TA | –40 | 85 | ºC | ||
Operating junction, TJ | 105(1) | 125 | ºC |
THERMAL METRIC(1) | ADS58J63 | UNIT | |
---|---|---|---|
RMP (VQFNP) | |||
72 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 22.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 5.1 | |
RθJB | Junction-to-board thermal resistance | 2.4 | |
ψJT | Junction-to-top characterization parameter | 0.1 | |
ψJB | Junction-to-board characterization parameter | 2.3 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ADC Sampling Rate | 500 | MSPS | |||||
Resolution | 14 | Bits | |||||
POWER SUPPLY | |||||||
AVDD3V | 2.85 | 3 | 3.6 | V | |||
AVDD | 1.8 | 1.9 | 2 | V | |||
DVDD | 1.8 | 1.9 | 2 | V | |||
IOVDD | 1.1 | 1.15 | 1.2 | V | |||
IAVDD3V | 3-V analog supply current | 370-MHz, full-scale input on all four channels | 340 | mA | |||
IAVDD | 1.9-V analog supply current | 365 | mA | ||||
IDVDD | 1.9-V digital supply current | 2x Decimation (4 ch) | 190 | mA | |||
Burst Mode (4 ch) | 184 | mA | |||||
IIOVDD | 1.15-V SERDES supply current | 533 | mA | ||||
Pdis | Total power dissipation | 2x Decimation (4 ch) | 2.68 | W | |||
Burst Mode (4 ch) | 2.67 | W | |||||
Global power-down power dissipation | 250 | mW | |||||
ANALOG INPUTS | |||||||
Differential input full-scale voltage | 1.9 | VPP | |||||
Input common-mode voltage | VCM ± 0.025 | V | |||||
Diffrential input resistance | at fIN =370MHz | 0.5 | kΩ | ||||
Differential input capacitance | at fIN =370MHz | 2.5 | pF | ||||
Analog input bandwidth (3 dB) | 900 | MHz | |||||
ISOLATION | |||||||
Crosstalk(1) | Isolation between near channels (CHA and CHB are near to each other. CHC and CHD are near to each other) |
fIN = 10 MHz | 105 | dBFS | |||
fIN = 100 MHz | 104 | dBFS | |||||
fIN = 170 MHz | 96 | dBFS | |||||
fIN = 270 MHz | 97 | dBFS | |||||
fIN = 370 MHz | 93 | dBFS | |||||
fIN = 470 MHz | 85 | dBFS | |||||
Isolation between far channels (for CHA and CHB, CHC and CHD are far channels) |
fIN = 10 MHz | 110 | dBFS | ||||
fIN = 100 MHz | 107 | dBFS | |||||
fIN = 170 MHz | 96 | dBFS | |||||
fIN = 270 MHz | 97 | dBFS | |||||
fIN = 370 MHz | 95 | dBFS | |||||
fIN = 470 MHz | 94 | dBFS | |||||
CLOCK INPUT | |||||||
Internal clock biasing | CLKINP and CLKINM pins are connected to internal biasing voltage through 400 Ω | 1.15 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|---|
14-Bit Burst Mode (DDC Mode 8) | Decimate-by-2 Filter (DDC Mode 2) | |||||||||
SNR | Signal-to-noise ratio | fIN = 10 MHz | 70.8 | 74.1 | dBFS | |||||
fIN = 70 MHz | 70.5 | 74 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 69.5 | 73.2 | |||||||
AIN = – 3 dBFS | 65.6 | 70.3 | 73.6 | |||||||
fIN = 300 MHz | 69 | 72.6 | ||||||||
fIN = 350 MHz | 68.7 | 72 | ||||||||
fIN = 370 MHz | 64.6 | 68.4 | ||||||||
fIN = 470 MHz | 67.5 | 70.7 | ||||||||
NSD | Noise spectral density | fIN = 10 MHz | 154.8 | 154.8 | dBFS/Hz | |||||
fIN = 70 MHz | 154.5 | 154.5 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 153.5 | 153.5 | |||||||
AIN = – 3 dBFS | 149.5 | 154.3 | 154.3 | |||||||
fIN = 300 MHz | 153 | 153.0 | ||||||||
fIN = 350 MHz | 152.7 | 152.7 | ||||||||
fIN = 370 MHz | 148.5 | 152.4 | 152.4 | |||||||
fIN = 470 MHz | 151.5 | 151.5 | ||||||||
SINAD | Signal-to-noise and distortion ratio | fIN = 10 MHz | 70.7 | 73.9 | dBFS | |||||
fIN = 70 MHz | 70.4 | 73.9 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 69.4 | 73.1 | |||||||
AIN = – 3 dBFS | 70.2 | 73.5 | ||||||||
fIN = 300 MHz | 68.9 | 72.5 | ||||||||
fIN = 350 MHz | 68.6 | 71.7 | ||||||||
fIN = 370 MHz | 68.2 | |||||||||
fIN = 470 MHz | 66.9 | 69.7 | ||||||||
SFDR | Spurious-free dynamic range | fIN = 10 MHz | 89 | 88 | dBc | |||||
fIN = 70 MHz | 87 | 95 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 86 | 97 | |||||||
AIN = – 3 dBFS | 78 | 88 | 96 | |||||||
fIN = 300 MHz | 82 | 94 | ||||||||
fIN = 350 MHz | 82 | 82 | ||||||||
fIN = 370 MHz | 75 | 81 | ||||||||
fIN = 470 MHz | 73 | 74 | ||||||||
HD2 | Second harmonic distortion | fIN = 10 MHz | 89 | 91 | dBc | |||||
fIN = 70 MHz | 94 | 103 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 86 | 101 | |||||||
AIN = – 3 dBFS | 78 | 88 | 101 | |||||||
fIN = 300 MHz | 82 | 97 | ||||||||
fIN = 350 MHz | 82 | 82 | ||||||||
fIN = 370 MHz | 75 | 81 | ||||||||
fIN = 470 MHz | 73 | 74 | ||||||||
HD3 | Third harmonic distortion | fIN = 10 MHz | 93 | 88 | dBc | |||||
fIN = 70 MHz | 87 | 99 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 98 | 100 | |||||||
AIN = – 3 dBFS | 78 | 97 | 98 | |||||||
fIN = 300 MHz | 95 | 100 | ||||||||
fIN = 350 MHz | 90 | 96 | ||||||||
fIN = 370 MHz | 75 | 85 | ||||||||
fIN = 470 MHz | 83 | 83 | ||||||||
Non HD2, HD3 | Spurious-free dynamic range (excluding HD2, HD3) | fIN = 10 MHz | 94 | 98 | dBc | |||||
fIN = 70 MHz | 94 | 95 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 93 | 97 | |||||||
AIN = – 3 dBFS | 87 | 93 | 96 | |||||||
fIN = 300 MHz | 92 | 94 | ||||||||
fIN = 350 MHz | 91 | 94 | ||||||||
fIN = 370 MHz | 80 | 90 | ||||||||
fIN = 470 MHz | 87 | 93 | ||||||||
THD | Total harmonic distortion | fIN = 10 MHz | 88 | 86 | dBc | |||||
fIN = 70 MHz | 85 | 92 | ||||||||
fIN = 190 MHz | AIN = – 1 dBFS | 85 | 92 | |||||||
AIN = – 3 dBFS | 86 | 91 | ||||||||
fIN = 300 MHz | 81 | 89 | ||||||||
fIN = 350 MHz | 79 | 82 | ||||||||
fIN = 370 MHz | 78 | |||||||||
fIN = 470 MHz | 72 | 73 | ||||||||
IMD3 | Third-tone intermodulation distortion | fIN = 185 MHz, fIN = 190 MHz | AIN = – 7 dBFS | 89 | dBFS | |||||
fIN = 365 MHz, fIN = 370 MHz | AIN = – 7 dBFS | 82 | ||||||||
fIN = 465 MHz, fIN = 470 MHz | AIN = – 7 dBFS | 77 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SEN, SDIN, PDN)(1) | ||||||
VIH | High-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.8 | V | ||
VIL | Low-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.4 | V | ||
IIH | High-level input current | SEN | 0 | µA | ||
RESET, SCLK, SDIN, PDN | 100 | µA | ||||
IIL | Low-level input current | SEN | 50 | µA | ||
RESET, SCLK, SDIN, PDN | 0 | µA | ||||
DIGITAL INPUTS (SYSREFP, SYSREFM, SYNCbABM, SYNCbABP, SYNCbCDM, SYNCbCDP) | ||||||
VD | Differential Input Voltage | 0.35 | 0.45 | 1.4 | V | |
V(CM_DIG) | Common-mode voltage for SYSREF | 1.3 | V | |||
DIGITAL OUTPUTS (SDOUT, PDN) | ||||||
VOH | High-level output voltage | DVDD – 0.1 | DVDD | V | ||
VOL | Low-level output voltage | 0.1 | V | |||
DIGITAL OUTPUTS (JESD204B Interface: DxP, DxM)(2) | ||||||
VOD | Output differential voltage | With default swing setting. | 700 | mVPP | ||
VOC | Output common-mode voltage | 450 | mV | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
zos | Single-ended output impedance | 50 | Ω | |||
Output capacitance | Output capacitance inside the device, from either output to ground |
2 | pF |
MIN | TYP | MAX | UNITS | |||
---|---|---|---|---|---|---|
SAMPLE TIMING CHARACTERISTICS | ||||||
Aperture delay | 0.75 | 1.6 | ns | |||
Aperture delay matching between two channels on the same device | ±70 | ps | ||||
Aperture delay matching between two devices at the same temperature and supply voltage | ±270 | ps | ||||
Aperture jitter | 135 | fS rms | ||||
Wake-up time to valid data after coming out of global power-down | 150 | µs | ||||
Data Latency(1) | ADC sample to digital output | 77 | Input Clock Cycles | |||
OVR Latency | ADC sample to OVR bit | 44 | Input Clock Cycles | |||
tPDI | Clock propagation delay | Input clock rising edge cross-over to output clock rising edge cross-over | 4 | ns | ||
tSU_SYSREF | Setup time for SYSREF, referenced to input clock rising edge | 300 | 900 | ps | ||
tH_SYSREF | Hold time for SYSREF, referenced to input clock rising edge | 100 | ps | |||
JESD OUTPUT INTERFACE TIMING CHARACTERISTICS | ||||||
Unit interval | 100 | 400 | ps | |||
Serial output data rate | 2.5 | 10 | Gbps | |||
Total jitter for BER of 1E-15 and lane rate = 10 Gbps | 26 | ps | ||||
Random jitter for BER of 1E-15 and lane rate = 10 Gbps | 0.75 | ps rms | ||||
Deterministic jitter for BER of 1E-15 and lane rate = 10 Gbps | 12 | ps, pk-pk | ||||
tR, tF | Data rise time, data fall time: rise and fall times measured from 20% to 80%, differential output waveform, 2.5 Gbps ≤ bit rate ≤ 10 Gbps | 35 | ps |
FIN = 10 MHz , AIN = –1 dBFS SNR = 71 dBFS, SFDR = 89 dBc, SFDR = 89 dBc (Non23) |
FIN = 190 MHz , AIN = –1 dBFS SNR = 69.4 dBFS, SFDR = 88 dBc, SFDR = 96 dBc (Non23) |
FIN = 300 MHz , AIN = - 3 dBFS SNR = 69.4 dBFS, SFDR = 80 dBc, SFDR = 95 dBc (Non23) |
FIN = 470 MHz , AIN = - 3 dBFS SNR = 67.4 dBFS, SFDR = 73 dBc, SFDR = 80 dBc (Non23) |
FIN1 = 185 MHz, FIN2 = 190 MHz, IMD = 103 dBFS Each tone at -36 dBFS |
FIN1 = 370 MHz, FIN2 = 365 MHz, IMD = 102 dBFS Each tone at -36 dBFS |
FIN1 = 470 MHz, FIN2 = 465 MHz, IMD = 98.8 dBFS Each tone at -36 dBFS |
FIN1 = 365 MHz, FIN2 = 370 MHz |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 370 MHz |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS | ||
FIN = 190 MHz, AIN = – 1 dBFS | ||
FIN = 190 MHz, AIN= – 1dBFS 50-mVPP test-Signal on input common mode |
FIN = 140 MHz , AIN = –1 dBFS SNR = 70 dBFS, SFDR = 88 dBc, SFDR = 91 dBc (Non23) |
FIN = 230 MHz , AIN = –1 dBFS SNR = 69.4 dBFS, SFDR = 85 dBc, SFDR = 96 dBc (Non23) |
FIN = 370 MHz , AIN = - 3 dBFS SNR = 68.4 dBFS, SFDR = 84 dBc, SFDR = 86 dBc (Non23) |
FIN1 = 185 MHz, FIN2 = 190 MHz, IMD = 89 dBFS Each tone at -7 dBFS |
FIN1 = 370 MHz, FIN2 = 365 MHz, IMD = 81.7 dBFS Each tone at -7 dBFS |
FIN1 = 470 MHz, FIN2 = 465 MHz, IMD = 76.7 dBFS Each tone at -7 dBFS |
FIN1 = 185 MHz, FIN2 = 190 MHz | ||
FIN1 = 465 MHz, FIN2 = 470 MHz |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 370 MHz, AIN = – 3 dBFS |
FIN = 190 MHz |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 190 MHz, AIN = – 1 dBFS |
FIN = 190 MHz , AIN = –1 dBFS SFDR = 49 dBc, fPSRR = 5 MHz, APSRR = 50 mVPP |
FIN = 190 MHz , AIN = – 1 dBFS SFDR = 81 , fCMRR = 5 MHz, ACMRR = 50 mVPP |
FIN = 100 MHz , AIN = – 1 dBFS SNR = 74.1 dBFS, SFDR = 98 dBc, SFDR = 100 dBc (Non23) |
FIN = 185 MHz , AIN = – 1 dBFS SNR = 73.2 dBFS, SFDR = 98 dBc, SFDR = 98 dBc (Non23) |
FIN = 150 MHz , AIN = – 1 dBFS SNR = 73.8 dBFS, SFDR = 99 dBc, SFDR = 99 dBc (Non23) |
FIN = 230 MHz , AIN = – 1 dBFS SNR = 72.4 dBFS, SFDR = 91 dBc, SFDR = 98 dBc (Non23) |
FIN = 270 MHz , AIN = – 3 dBFS SNR = 69.5 dBFS, SFDR = 83 dBc, SFDR = 87 dBc (Non23) |
FIN = 470 MHz , AIN = – 3 dBFS SNR = 66.3 dBFS, SFDR = 75 dBc, SFDR = 75 dBc (Non23) |
FIN = 370 MHz , AIN = – 3 dBFS SNR = 68.1 dBFS, SFDR = 82 dBc, SFDR = 82 dBc (Non23) |
The ADS58J63 is a low power, wide bandwidth 14-bit 500 MSPS quad channel telecom receiver IC. It supports the JESD204B serial interface with data rates up to 10 Gbps supporting 1 lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. The ADS58J63 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. Its digital block includes a 2x and 4x decimation low pass filter with FS/4 and k×FS/16 mixers to support a receive bandwidth up to 200 MHz and a output burst mode for use as DPD observation receiver.
The JESD204B interface reduces the number of interface lines allowing high system integration density. An internal phase locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock which is used to serialize the 14bit data from each channel.
The ADS58J63 analog signal inputs are designed to be driven differentially. The analog input pins have internal analog buffers that drive the sampling circuit. As a result of the analog buffer, the input pins present a high impedance input across a very wide frequency range to the external driving source which enables great flexibility in the external analog filter design as well as excellent 50 Ω matching for RF applications. The buffer also helps to isolate the external driving circuit from the internal switching currents of the sampling circuit which results in a more constant SFDR performance across input frequencies.
The common-mode voltage of the signal inputs is internally biased to 1.9 V using 600-Ω resistors which allows for AC coupling of the input drive network. Each input pin (INP, INM) must swing symmetrically between (VCM + 0.475 V) and (VCM – 0.475 V), resulting in a 1.9-Vpp (default) differential input swing. The input sampling circuit has a 3-dB bandwidth that extends up to 900 MHz.
In order to achieve optimum AC performance the following circuitry is recommended at the analog inputs.
The ADS58J63 supports decimation by 2 and 4 and burst mode output. The 4 channels can be configured as pairs (A and B and C and D) to either burst or decimation mode (must be same decimation mode for all 4 channels).
OPERATING MODE |
DESCRIPTION | DIGITAL MIXER |
DECIMATION | BANDWIDTH AT 491Msps | BANDWIDTH AT 368Msps | OUTPUT FORMAT |
MAX OUTPUT RATE |
---|---|---|---|---|---|---|---|
0 | Decimation | ±FS/4 | 2 | 200 MHz | 150 MHz | Complex | 250 Msps |
2 | – | 2 | 100 MHz | 75 MHz | Real | 250 Msps | |
4 | N×Fs/16 | 2 | 100 MHz | 75 MHz | Real | 250 Msps | |
5 | N×Fs/16 | 2 | 200 MHz | 150 MHz | Complex | 250 Msps | |
6 | N×Fs/16 | 4 | 100 MHz | 75 MHz | Complex | 125 Msps | |
7 | N×Fs/16 | 2 | 100 MHz | 75 MHz | Real | 500 Msps | |
8 | Burst Mode | – | – | 245.76 MHz | 184.32 MHz | Real | 500 Msps |
Figure 52 shows signal processing in Digital Down-Conversion (DDC) Block in ADS58J63.
Table 2 shows characteristics of different blocks of DDC signal processing blocks active in different modes.
Mode | fmix1 | Filter and Decimation | fmix 2 | Output |
---|---|---|---|---|
0 | fS/4 | LPF cut off freq at fS/4, decimation by 2 | not used | I, Q data at 250 MSPS each is given out |
2 | not used | LPF or HPF cut off at fS/4, decimation by 2 | not used | Straight 250 MSPS data is given out |
4 | k fS/16 | LPF cutoff at fS/8, decimation by 2 | fS/8 | Real data at 250 MSPS is given out |
5 | k fS/16 | LPF cutoff at fS/8, decimation by 2 | not used | I, Q data at 250 MSPS each is given out |
6 | k fS/16 | LPF cutoff at fS/8, decimation by 4 | not used | I, Q data at 125 MSPS each is given out |
7 | k fS/16 | LPF cutoff at fS8, decimation by 2 | fS/8 | Real data is up-scaled, zero-padded and given out at 500 MSPS |
8 | not used | not used | not used | Straight 500 MSPS Burst mode data is given out |
In this configuration, the DDC block includes a fixed frequency ±Fs/4 complex digital mixer preceding the digital filter – so the IQ passband is ± ~110 MHz (3 dB) centered at Fs/4. Mixing with +FS/4 inverts the spectrum. The stop band attenuation is approximately 90 dB and the passband flatness is ±0.1 dB. Figure 53 shows mixing operation in DDC Mode 0.
CORNERS | LOW PASS |
---|---|
–0.1 dB | 0.204 × Fs |
–0.5 dB | 0.211 × Fs |
–1 dB | 0.216 × Fs |
–3 dB | 0.226 × Fs |
In this configuration, the DDC block only includes a 2x decimation filter (high pass or low pass) with real outputs. The passband is ~110 MHz (3 dB). Figure 56 shows filtering operation in DDC Mode 2.
CORNERS | LOW PASS | HIGH PASS |
---|---|---|
–0.1 dB | 0.204 × Fs | 0.296 × Fs |
–0.5 dB | 0.211 × Fs | 0.290 × Fs |
–1 dB | 0.216 × Fs | 0.284 × Fs |
–3 dB | 0.226 × Fs | 0.274 × Fs |
In this configuration, the DDC block includes a selectable N×Fs/16 complex digital mixer (N from –8 to +7) preceding the decimation by 2 digital filter also with an IQ passband of ± ~55 MHz (3 dB) centered at N×Fs/16. A positive value for N inverts the spectrum. In addition a Fs/8 complex digital mixer is added after the decimation filter transforming the output back to real format while centering the output spectrum within the Nyquist zone.
In addition the ADS58J63 supports a 0-pad feature where a sample with value = 0 gets added after each sample. In that way the output data rate gets interpolated to 500 Msps (real) with a 2nd image inverted at Fs/2-Fin.
The stop band attenuation is approximately 90 dB for in-band aliases from negative frequencies and ~55 dB for out of band aliases. The passband flatness is ±0.1 dB.
CORNERS | LOW PASS |
---|---|
–0.1 dB | 0.102 × Fs |
–0.5 dB | 0.105 × Fs |
–1 dB | 0.108 × Fs |
–3 dB | 0.113 × Fs |
In this configuration, the DDC block includes a selectable N×Fs/16 complex digital mixer (N from –8 to +7) preceding the decimation by 2 digital filter – so the IQ passband is ± ~55 MHz (3 dB) centered at N×Fs/16. A positive value for N inverts the spectrum.
The stop band attenuation is approximately 90 dB for in-band aliases from negative frequencies. The passband flatness is ±0.1 dB.
CORNERS | LOW PASS |
---|---|
–0.1 dB | 0.102 × Fs |
–0.5 dB | 0.105 × Fs |
–1 dB | 0.108 × Fs |
–3 dB | 0.113 × Fs |
In this configuration, the DDC block includes a selectable n×Fs/16 complex digital mixer (n from –8 to +7) preceding the decimation by 4 digital filter – so the IQ passband is ± ~55 MHz (3 dB) centered at n×Fs/16. A positive value for N inverts the spectrum. The decimaiton by 4 filter is a cascade of two decimation by 2 filters with frequency response shown in Figure 66.
The stop band attenuation is approximately 90 dB for in-band aliases from negative frequencies and ~55 dB for out of band aliases. The passband flatness is ±0.1 dB.
CORNERS | LOW PASS |
---|---|
–0.1 dB | 0.102 × Fs |
–0.5 dB | 0.105 × Fs |
–1 dB | 0.108 × Fs |
–3 dB | 0.113 × Fs |
In burst mode the output data is alternated between low resolution (L, 9-bit) and high resolution (H, 14-bit) output. The burst mode can be configured via SPI register writes independently for channel A/B and channel C/D.
The high resolution output is 14 bit and the number (#) of high and low resolution samples is set with two user programmable counters – one for high resolution (HC) and one for low resolution (LC). There is one counter pair (HC, LC) for channel A/B and one pair for channel C/D. The internal logic checks if the maximum duty cycle is exceeded and if necessary resets the counters to its default values.
Each output cycle starts with a low resolution and the counter values can be reconfigured for the next cycle during prior to the start of the next cycle.
The counter values for high and low resolution can be programmed to:
High resolution counter (HC): 1 to 225
Low resolution counter (LC); 1 to 228
The output duty cycle limit is illustrated in Table 8.
HIGH RESOLUTION OUTPUT | LOW RESOLUTION OUTPUT | MAXIMUM ALLOWED DUTY CYCLE (high : low resolution output) |
DEFAULT VALUE HC |
DEFAULT VALUE LC |
---|---|---|---|---|
14 bit | 9 bit | 1/3 | 1 | 3 |
The burst mode can be operated in auto trigger or manual trigger mode. In manual trigger mode the TRIGGER input (TRIGAB, TRIGCD) is used to release the high resolution data (HC) burst after the low resolution data counter LC has timed out. In auto trigger mode the high resolution data is released immediately after completion of the last low resolution sample.
Using SPI control the ADS58J63 can be configured to use TRIGAB or TRIGCD as the manual trigger input.
Upon enabling manual trigger mode, the ADS58J63 starts transmission of low resolution data. As soon as the LC counter is finished, the manual trigger is unlocked, the trigger ready flag (TRDY) is raised and the high resolution output H can be triggered. Once the low resolution counter LC is finished, the next high resolution output or burst mode sequence can be triggered again. The HRES flag is embedded in the JESD204B output data stream. The counter values can be updated until a new burst mode cycles starts with transmission of low resolution samples.
Example of burst mode with manual trigger:
Upon enabling auto trigger mode, the ADS58J63 starts transmission of low resolution data. As soon as the low resolution samples counter (LC) is finished, the ADS58J63 immediately begins transmitting the high resolution output H. The HRES flag can also be embedded in the JESD204B output data stream. The counter values can be updated until a new burst mode cycles starts with transmission of low resolution samples. Any input on the trigger input pins is ignored.
Example of burst mode with automatic trigger:
The ADS58J63 provides a fast over-range indication (FOVR) which can be presented in the digital output data stream via SPI configuration. When the FOVR indication is embedded in the output data stream, it replaces the LSB (normal 0) of the 16 bit going to the 8b/10b encoder.
One threshold is set per channel pair A/B and C/D.
The fast OVR is triggered if the input voltage exceeds the programmable overrange threshold and it gets presented after just 44 input clock cycles enabling a quicker reaction to an overrange event.
The input voltage level at which the overload is detected is referred to as the threshold. It is programmable using the FOVR THRESHOLD bits.
The input voltage level at which fast OVR is triggered is:
Full-scale × [the decimal value of the FOVR Threshold bits] / 255)
The default threshold is E3h (227) which corresponds to a threshold of –1 dBFS.
In terms of full scale input, the fast OVR threshold can be calculated as shown in Equation 1:
Following is an example register write to set the FOVR threshold for all 4 channels:
ADDRESS | DATA | COMMENT |
---|---|---|
11h | 80h | Go to Master page |
59h | 20h | Enable FOVR |
11h | FFh | Go to ADC page |
5Fh | FFh | Set FOVR threshold for chCD to 255 |
4004h | 68h | Go to main digital page |
4003h | 00h | |
60ABh | 01h | Enable bit D0 overwrite |
60ADh | 03h | Select FOVR to replace bit D0 |
6000h | 01h | Issue and clear digital reset |
6000h | 00h |
The ADS58J63 provides a highly-configurable power-down mode. Power-down can be enabled using the PDN pin or SPI register writes.
A power-down mask can be configured, which allows a trade-off between wake-up time and power consumption in power-down mode. Two independent power-down masks can be configured: MASK 1 and MASK 2 as shown in Table 10. See the master page registers in Table 15 for further details.
REGISTER ADDRESS | COMMENT | REGISTER DATA | |||||||
---|---|---|---|---|---|---|---|---|---|
A[7:0] (Hex) | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MASTER PAGE (80h) | |||||||||
20 | MASK 1 | PDN ADC CHAB | PDN ADC CHCD | ||||||
21 | PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | |||
23 | MASK 2 | PDN ADC CHAB | PDN ADC CHCD | ||||||
24 | PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | |||
26 | CONFIG | GLOBAL PDN | OVERRIDE PDN PIN | PDN MASK SEL | 0 | 0 | 0 | 0 | 0 |
53 | 0 | MASK SYSREF | 0 | 0 | 0 | 0 | 0 | 0 | |
55 | 0 | 0 | 0 | PDN MASK | 0 | 0 | 0 | 0 |
To save power, the device can be put in complete power down by using the GLOBAL PDN register bit. However, when JESD link must remain up while putting the device in power down, the ADC and analog buffer can be powered down by using the PDN ADC CHx and PDN BUFFER CHx register bits after enabling the PDN MASK register bit. The PDN MASK SEL register bit can be used to select between MASK 1 or MASK 2. Table 11 shows power consumption for different combinations of the GLOBAL PDN, PDN ADC CHx, and PDN BUFF CHx register bits.
REGISTER BIT | COMMENT | IAVDD3V (mA) | IAVDD (mA) | IDVDD (mA) | IIOVDD (mA) | TOTAL POWER (W) |
---|---|---|---|---|---|---|
Default | After reset, with a full-scale input signal to both channels | 0.340 | 0.365 | 0.184 | 0.533 | 2.675 |
GBL PDN = 1 | The device is in complete power-down state | 0.002 | 0.006 | 0.012 | 0.181 | 0.247 |
GBL PDN = 0, PDN ADC CHx = 1 (x = AB or CD) |
The ADCs of one pair of channels are powered down | 0.277 | 0.225 | 0.123 | 0.496 | 2.063 |
GBL PDN = 0, PDN BUFF CHx = 1 (x = AB or CD) |
The input buffers of one pair of channels iarepowered down | 0.266 | 0.361 | 0.187 | 0.527 | 2.445 |
GBL PDN = 0, PDN ADC CHx = 1, PDN BUFF CHx = 1 (x = AB or CD) |
The ADCs and input buffers of one pair of channels are powered down | 0.200 | 0.224 | 0.126 | 0.492 | 1.830 |
GBL PDN = 0, PDN ADC CHx = 1, PDN BUFF CHx = 1 (x = AB and CD) |
The ADCs and input buffers of all channels are powered down | 0.060 | 0.080 | 0.060 | 0.448 | 0.960 |
The ADS58J63 can be configured using a serial programming interface, as described below. In addition, the device has one dedicated parallel pin (PDN) for controlling the power down modes. The ADS58J63 supports a 24-bit (16-bit address, 8-bit data) SPI operation and uses paging (see detailed register map info) to access all register bits.
The ADC has a set of internal registers that can be accessed by the serial interface formed by the SEN (serial interface enable), SCLK (serial interface clock) and SDIN (serial interface data) pins. Serial shift of bits into the device is enabled when SEN is low. Serial data on SDIN are latched at every SCLK rising edge when SEN is active (low). The interface can work with SCLK frequencies from 5 MHz down to very low speeds (of a few hertz) and also with non-50% SCLK duty cycle.
SPI BITS | DESCRIPTION | OPTIONS |
---|---|---|
R/W | Read/write bit | 0 = SPI write 1 = SPI read back |
M | SPI bank access | 0 = Analog SPI bank (Master and ADC page) 1 = JDigital SPI bank (Main Digital, Analog JESD, and Digital JESD pages) |
P | JESD page selection bit | 0 = Page access 1 = Register access |
CH | SPI access for a specific channel of the digital SPI bank | 0 = Channel AB 1 = Channel CD By default, both channels are being addressed. |
ADDR [11:0] | SPI address bits | — |
DATA [7:0] | SPI data bits | — |
The analog SPI bank contains of two pages (the master and ADC page). The internal register of the ADS58J63 analog SPI bank can be programmed by:
The content from one of the two analog banks can be read out by:
The JESD SPI bank contains four pages (main digital, interleaving engine, digital, and analog JESD pages). The individual pages can be selected by:
The analog SPI bank contains two pages (Master and ADC page). The internal register of the ADS58J63 analog SPI bank can be programmed following these steps:
SPI read out of content in one of the two analog banks can be accomplished with the following steps:
The Digital SPI bank contains five pages (Main digital, Interleaving Engine, Decimation filter, JESD digital, and JESD analog). The individual pages can be selected following these steps:
spacer
The ADS58J63 is a quad channel device and the JESD204B portion is configured individually for 2 channel (A/B and C/D) using the CH bit. Note the P bit needs to be set to 1 for register writes.
By default, register writes are applied to both channels. To enable individual channel writes, write address 4005h with 01h (default is 00h).
SPI read out of content in one of the three digital banks can be accomplished with the following steps:
The ADS58J63 supports device subclass 1 with a maximum output data rate of 10 Gbps for each serial transmitter.
An external SYSREF signal is used to align all internal clock phases and the local multi frame clock to a specific sampling clock edge. This allows synchronization of multiple devices in a system and minimizes timing and alignment uncertainty. The ADS58J63 supports single (for all 4 JESD links) or dual (for channel A/B and C/D) SYNCb inputs and can be configured via SPI.
Depending on the ADC sampling rate, the JESD204B output interface can be operated with 1 lane per channel. The JESD204B setup and configuration of the frame assembly parameters is handled via SPI interface.
The JESD204B transmitter block consists of the transport layer, the data scrambler and the link layer. The transport layer maps the ADC output data into the selected JESD204B frame data format and manages if the ADC output data or test patterns are being transmitted. The link layer performs the 8b/10b data encoding as well as the synchronization and initial lane alignment using the SYNC input signal. Optionally data from the transport layer can be scrambled.
The initial lane alignment process is started by the receiving device by de-asserting the SYNCb signal. Upon detecting a logic low on the SYNC input pins, the ADS58J63 starts transmitting comma (K28.5) characters to establish code group synchronization.
Once synchronization is completed the receiving device re-asserts the SYNCb signal and the ADS58J63 starts the initial lane alignment sequence with the next local multi frame clock boundary. The ADS58J63 transmits 4 multi-frames each containing K frames (K is SPI programmable). Each of the multi-frames contains the frame start and end symbols and the 2nd multi-frame also contains the JESD204 link configuration data.
The JESD204B standard defines the following parameters:
Table 13 lists the available JESD204B formats and valid ranges for the ADS58J63. The ranges are limited by the Serdes line rate and the maximum ADC sample frequency.
L | M | F | S | OPERATING MODE | DIGITAL MODE | OUTPUT FORMAT | JESD MODE (69h, 01h) |
JESD PLL MODE (6Ah, 01h6) |
MAX ADC OUTPUT RATE (Msps) |
MAX fSERDES
(Gbps) |
---|---|---|---|---|---|---|---|---|---|---|
4 | 8 | 4 | 1 | 0,5 | 2x Decimation | Complex | 40 x | 40 x | 250 | 10.0 |
4 | 4 | 2 | 1 | 2,4 | 2x Decimation | Real | 20 x | 20 x | 250 | 5.0 |
2 | 4 | 4 | 1 | 2,4 | 2x Decimation | Real | 40 x | 40 x | 250 | 10.0 |
4 | 8 | 4 | 1 | 6 | 4x Decimation | Complex | 40 x | 20 x | 125 | 5.0 |
2 | 8 | 8 | 1 | 6 | 4x Decimation | Complex | 80 x | 40 x | 125 | 10.0 |
4 | 4 | 2 | 1 | 7 | 2x Decimation with ‘0-Pad’ | Real | 20 x | 40 x | 500 | 10.0 |
4 | 4 | 2 | 1 | 8 | Burst Mode | Real | 20 x | 40 x | 500 | 10.0 |
The detailed frame assembly is shown in Table 14.
LMFS = 4841 | LMFS = 4421 | LMFS = 4421 (0-Pad) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DA | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | A0[15:8] | A0[7:0] | A1[15:8] | A1[7:0] | A0[15:8] | A0[7:0] | 0000 0000 | 0000 0000 | ||
DB | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] | B0[15:8] | B0[7:0] | B1[15:8] | B1[7:0] | B0[15:8] | B0[7:0] | 0000 0000 | 0000 0000 | ||
DC | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | C0[15:8] | C0[7:0] | C1[15:8] | C1[7:0] | C0[15:8] | C0[7:0] | 0000 0000 | 0000 0000 | ||
DD | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] | D0[15:8] | D0[7:0] | D1[15:8] | D1[7:0] | D0[15:8] | D0[7:0] | 0000 0000 | 0000 0000 |
LMFS = 2441 | LMFS = 2881 | ||||||||||||
DB | A0[15:8] | A0[7:0] | B0[15:8] | B0[7:0] | AI0[15:8] | AI0[7:0] | AQ0[15:8] | AQ0[7:0] | BI0[15:8] | BI0[7:0] | BQ0[15:8] | BQ0[7:0] | |
DC | C0[15:8] | C0[7:0] | D0[15:8] | D0[7:0] | CI0[15:8] | CI0[7:0] | CQ0[15:8] | CQ0[7:0] | DI0[15:8] | DI0[7:0] | DQ0[15:8] | DQ0[7:0] |
The ADS58J63 provides a digital cross point switch in the JESD204B block which allows internal routing of any output of the 2 ADCs within one channel pair to any of the 2 JESD204B serial transmitters in order to ease layout constraints. The cross point switch routing is configured via SPI (address 21h in JESD digital page).
Each of the 10 Gbps serdes transmitter outputs requires AC coupling between transmitter and receiver. The differential pair should be terminated with 100 Ω as close to the receiving device as possible to avoid unwanted reflections and signal degradation.
The ADS58J63 supports single (either SYNCb input controls all 4 JESD204B links) or dual (1 SYNCb input controls 2 JESD204B lanes (DA/DB and DC/DD) SYNCb control. When using single SYNCb control, the unused input should be connected to differential logic low (SYNCbxxP = 0 V, SYNCbxxM = IOVDD).
Figure 86 to Figure 89 show the serial output eye diagrams of the ADS58J63 at 5 Gbps and 10 Gbps with default and increased output voltage swing against the JESD204B mask.
The conceptual diagram of Serial Registers is shown in Figure 90.
The ADS58J63 contains two main SPI banks. The analog SPI bank gives access to the ADC cores while the digital SPI bank controls the serial interface. The analog SPI bank is divided into two pages (MASTER and ADC) while the digital SPI bank is divided into five pages (Main digital, Interleaving Engine, Decimation filter, JESD digital, and JESD analog).
Register Address | Register Data | |||||||
---|---|---|---|---|---|---|---|---|
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
0 | RESET | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
3 | JESD BANK PAGE SEL [7:0] | |||||||
4 | JESD BANK PAGE SEL [15:8] | |||||||
5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | DIS BROADCAST |
11 | ANALOG PAGE SELECTION [7:0] | |||||||
MASTER PAGE (80h) | ||||||||
20 | PDN ADC CHAB | PDN ADC CHCD | ||||||
21 | PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | ||
23 | PDN ADC CHAB | PDN ADC CHCD | ||||||
24 | PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | ||
26 | GLOBAL PDN | OVERRIDE PDN PIN | PDN MASK SEL | 0 | 0 | 0 | 0 | 0 |
3A | 0 | BUFFER CURR INCREASE | 0 | 0 | 0 | 0 | 0 | 0 |
39 | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
53 | CLK DIV | MASK SYSREF | 0 | 0 | 0 | 0 | 0 | 0 |
55 | 0 | 0 | 0 | PDN MASK | 0 | 0 | 0 | 0 |
56 | 0 | 0 | 0 | 0 | INPUT BUFF CURR EN | 0 | 0 | 0 |
59 | 0 | 0 | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 |
ADC PAGE (0Fh) | ||||||||
5F | FOVR CHCD THRESH | |||||||
60 | 0 | 0 | 0 | PULSE BIT CHC | 0 | 0 | 0 | 0 |
61 | 0 | 0 | 0 | HD3 NYQ2 CHCD | 0 | 0 | 0 | PULSE BIT CHD |
6C | 0 | 0 | 0 | PULSE_BIT_CHA | 0 | 0 | 0 | 0 |
6D | 0 | 0 | 0 | HD3_NYQ2_CHAB | 0 | 0 | 0 | PULSE BIT CHB |
74 | TEST PATTERN ON CHANNEL | 0 | 0 | 0 | 0 | |||
75 | CUSTOM PATTERN 1 [13:6] | |||||||
76 | CUSTOM PATTERN 1 [5:0] | 0 | 0 | |||||
77 | CUSTOM PATTERN 2 [13:6] | |||||||
78 | CUSTOM PATTERN 2 [5:0] | 0 | 0 | |||||
INTERLEAVING ENGINE PAGE (6100h) | ||||||||
18 | 0 | 0 | 0 | 0 | 0 | 0 | IL BYPASS | |
68 | 0 | 0 | 0 | 0 | 0 | DC CORR DIS | 0 | |
DECIMATION FILTER PAGE (6141h) | ||||||||
0 | CHB/C FINE MIX | DDC MODE | ||||||
1 | 0 | 0 | 0 | 0 | DDC MODE6 EN1 | ALWAYS WRITE 1 | CHB/C HPF EN | CHB/C COARSE MIX |
2 | 0 | 0 | CHA/D HPF EN | CHA/D COARSE MIX | CHA/D FINE MIX | |||
MAIN DIGITAL PAGE (6800h) | ||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | IL RESET |
42 | 0 | 0 | 0 | 0 | 0 | NYQUIST ZONE | ||
4E | CTRL NYQUIST ZONE | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
AB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | OVR EN |
AD | 0 | 0 | 0 | 0 | OVR ON LSB | |||
F7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | DIG RESET |
JESD DIGITAL PAGE (6900h) | ||||||||
0 | CTRL K | JESD MODE EN | DDC MODE6 EN2 | TESTMODE EN | 0 | LANE ALIGN | FRAME ALIGN | TX LINK DIS |
1 | SYNC REG | SYNC REG EN | SYNCB SEL AB/CD | 0 | DDC MODE6 EN3 | 0 | JESD MODE | |
2 | LINK LAYER TESTMODE | LINK LAYER RPAT | LMFC MASK RESET | 0 | 0 | 0 | ||
3 | FORCE LMFC COUNT | LMFC COUNT INIT | RELEASE ILANE SEQ | |||||
5 | SCRAMBLE EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
6 | 0 | 0 | 0 | FRAMES PER MULTI FRAME (K) | ||||
17 | HIRES FLAG ON LSB | 0 | TRIG SET AB/CD | AUTO TRIG EN | 0 | RATIO INVALID | 0 | |
19 | 0 | 0 | 0 | 0 | LC [27:24] | |||
1A | LC [23:16] | |||||||
1B | LC [15:8] | |||||||
1C | LC [7:0] | |||||||
1D | 0 | 0 | 0 | 0 | HC [27:24] | |||
1E | HC [23:16] | |||||||
1F | HC [15:8] | |||||||
20 | HC [7:0] | |||||||
21 | OUPUT CHA MUX SEL | OUTPUT CHB MUX SEL | OUTPUT CHC MUX SEL | OUTPUT CHD MUX SEL | ||||
22 | 0 | 0 | 0 | 0 | OUT CHA INV | OUT CHB INV | OUT CHC INV | OUT CHD INV |
JESD ANALOG PAGE (6A00h) | ||||||||
12 | SEL EMP LANE A/D | 0 | 0 | |||||
13 | SEL EMP LANE B/C | 0 | 0 | |||||
16 | 0 | 0 | 0 | 0 | 0 | 0 | JESD PLL MODE | |
1B | JESD SWING | 0 | 0 | 0 | 0 | 0 |
Global Power Down
ADDRESS | DATA | COMMENT |
---|---|---|
11h | 80h | Set Master Page |
00h26 | 80h | Set Global Power Down |
Change decimation mode 0 (default) to mode 4 adjusting both the LMFS configuration (LMFS = 4841 to 4421) as well as serial output data rate (10 Gbps to 5 Gbps).
ADDRESS | DATA | COMMENT |
---|---|---|
4004h | 69h | Select digital JESD page |
4003h | 00h | |
6000h | 40h | Enables JESD mode overwrite |
6001h | 01h | Select digital to 20x mode |
4004h | 6Ah | Select analog JESD page |
6016h | 00h | Set serdes PLL to 20x mode |
4004h | 61h | Select decimation filter page |
4003h | 41h | |
6000h | CCh | Select mode 4 Digital mixer for chAB set to –4 (FS/4) |
6002h | 0Ch | Digital mixer for chCD set to –4 (FS/4) |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
0 | RESET | 0 | 0 | 0 | 0 | 0 | 0 | RESET |
LEGEND: W = Write only; -n = value after reset |
Bit(1) | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | RESET | R/W | 0 | 0 = Normal operation 1 = Internal software reset, clears back to 0 |
D0 | RESET | R/W | 0 | 0 = Normal operation 1 = Internal software reset, clears back to 0 |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
3 | JESD BANK PAGE SEL [7:0] | |||||||
4 | JESD BANK PAGE SEL [16:8] |
LEGEND: W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 - D0 | JESD BANK PAGE SEL | R/W | 0 | Program these bits to access desired page in JESD Bank 6100h = Interleaving Engine Page selected 6141h = Decimation Filter Page Selected 6800h = Main Digital Page Selected 6900h = JESD Digtial Page selected 6A00h = JESD Analog Page selected |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
5 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | DIS BROADCAST |
LEGEND: W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D0 | DIS BROADCAST | R/W | 0 | 0 = Normal operation. Channel A and B are programmed as a pair. Channel C and D are programmed as a pair. 1 = channel A and B can be individually programmed based on bit 'CH'. Similarly channel C and D can be individually programmed based on bit 'CH'. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
11 | ANALOG PAGE SELECTION [7:0] |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D0 | ANALOG PAGE SELECTION [7:0] | R/W | 0 | Register page (only one page at a time can be addressed). Master page = 80h ADC page = 0Fh The 5 digital pages (Main digital, Interleaving Engine, Analog JESD, Digital JESD, and Decimation filter) are selected via the M bit. See Serial Interface Read/Write section for more details. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN ADC CHAB | PDN ADC CHCD | |||||||
R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | PDN ADC CHAB | R/W | 0h | There are two power-down masks that are controlled via the PDN mask register bit in address 55h. The power-down mask 1 or mask 2 are selected via register bit 5 in address 26h. Power-down mask 1: addresses 20h and 21h. Power-down mask 2: addresses 23h and 24h. See Power-Down Mode for details. |
3-0 | PDN ADC CHCD | R/W | 0h |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | |||
R/W-0h | R/W-0h | W-0h | R/W-0h | R/W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | PDN BUFFER CHCD | R/W | 0h | There are two power-down masks that are controlled via the PDN mask register bit in address 55h. The power-down mask 1 or mask 2 are selected via register address 26h, bit 5. Power-down mask 1: addresses 20h and 21h. Power-down mask 2: addresses 23h and 24h. See Power-Down Mode for details. |
5-4 | PDN BUFFER CHAB | R/W | 0h | |
3 | 0 | W | 0h | |
2-0 | 0 | W | 0h | Must write 0. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN BUFFER CHAB | PDN BUFFER CHCD | |||||||
R/W-0h | R/W-0h | W-0h | R/W-0h | R/W-0h | W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | PDN ADC CHAB | R/W | 0h | There are two power-down masks that are controlled via the PDN mask register bit in address 55h. The power-down mask 1 or mask 2 are selected via register bit 5 in address 26h. Power-down mask 1: addresses 20h and 21h. Power-down mask 2: addresses 23h and 24h. See Power-Down Mode for details. |
3-0 | PDN ADC CHCD | R/W | 0h |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PDN BUFFER CHCD | PDN BUFFER CHAB | 0 | 0 | 0 | 0 | |||
R/W-0h | R/W-0h | W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | PDN BUFFER CHCD | R/W | 0h | There are two power-down masks that are controlled via the PDN mask register bit in address 55h. The power-down mask 1 or mask 2 are selected via register address 26h, bit 5. Power-down mask 1: addresses 20h and 21h. Power-down mask 2: addresses 23h and 24h. See Power-Down Mode for details. |
5-4 | PDN BUFFER CHAB | R/W | 0h | |
3 | 0 | W | 0h | |
2-0 | 0 | W | 0h | Must write 0. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GLOBAL PDN | OVERRIDE PDN PIN | PDN MASK SEL | 0 | 0 | 0 | 0 | 0 | |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GLOBAL PDN | R/W | 0h | Bit 6 (OVERRIDE PDN PIN) must be set before this bit can be programmed. 0 = Normal operation 1 = Global power-down via the SPI |
6 | OVERRIDE PDN PIN | R/W | 0h | This bit ignores the power-down pin control. 0 = Normal operation 1 = Ignores inputs on the power-down pin |
5 | PDN MASK SEL | R/W | 0h | This bit selects power-down mask 1 or mask 2. 0 = Power-down mask 1 1 = Power-down mask 2 |
4-0 | 0 | R/W | 0h | Must write 0 |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
3Ah | 0 | BUFFER CURR INCREASE | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7, [5-0] | 0 | W | 0h | Must write 0 |
6 | BUFFER CURR INCREASE | R/W | 0h | 0 = normal operation 1 = Increases AVDD3V current by 30 mA., improves HD3, helpful for second Nyquist application. Ensure that regiset bit INPUT BUF CUR EN is also set to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
39h | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
[7:5] | ALWAYS WRITE 1 | R/W | 0h | Always set these bits to 11. |
[5-0] | 0 | W | 0h | Must write 0 |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
53h | CLK DIV | MASK SYSREF | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7 | CLK DIV | R/W | 0 | Configures input clock divider 0 = Divide by 4 1= Divide by 2 (must be enabled for proper operation of ADS58J63) |
6 | MASK SYSREF | R/W | 0 | 0 = normal operation 1 = ignores SYSREF input |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
55h | 0 | 0 | 0 | PDN MASK | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
4 | PDN MASK | R/W | 0 | Power down via register bit 0 = normal operation 1 = power down enabled powering down internal blocks specified in the selected power down mask |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
56h | 0 | 0 | 0 | 0 | INPUT BUFF CURR EN | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
3 | INPUT BUFF CURR EN | R/W | 0 | 0 = normal operation 1 = Increases AVDD3V current by 30 mA., improves HD3, helpful for second Nyquist application. Ensure that regiset bit BUFFER CURR INCREASE is also set to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
MASTER PAGE (80h) | ||||||||
39h | 0 | 0 | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
5 | ALWAYS WRITE 1 | R/W | 0h | Always set these bits to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
5Fh | FOVR CHCD THRESH |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D [7:0] | FOVR CHCD THRESH | R/W | 0h | Controls the location of FAST OVR threshold for channel C and D. Refer to Over-range Indication. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
60Fh | 0 | 0 | 0 | PULSE BIT CHC | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
4 | PULSE BIT CHC | R/W | 0h | Pulse (1) this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel C. Before pulsing this bit, register bit HD3 NYQ2 CHCD must be set to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
61Fh | 0 | 0 | 0 | HD3 NYQ2 CHCD | 0 | 0 | 0 | PULSE BIT CHD |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
4 | HD3 NYQ2 CHCD | R/W | 0h | Se this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel C and D. Once this bit is set, it is required to pulse the PULSE BIT CHx register bits to see the improvement in corresponding channels. |
0 | PULSE BIT CHD | R/W | 0h | Pulse (1) this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel D. Before pulsing this bit, register bit HD3 NYQ2 CHCD must be set to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
6Ch | 0 | 0 | 0 | PULSE BIT CHA | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
4 | PULSE BIT CHA | R/W | 0h | Pulse (1) this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel A. Before pulsing this bit, register bit HD3 NYQ2 CHCAB must be set to 1. |
A7-A0 in Hex | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
6Dh | 0 | 0 | 0 | HD3 NYQ2 CHAB | 0 | 0 | 0 | PULSE BIT CHB |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
4 | HD3 NYQ2 CHAB | R/W | 0h | Se this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel A and B. Once this bit is set, it is required to pulse the PULSE BIT CHx register bits to see the improvement in corresponding channels. |
0 | PULSE BIT CHB | R/W | 0h | Pulse (1) this bit to improve HD3 for 2nd Nyquist frequiencies (fIN > 250 MHz) for channel B. Before pulsing this bit, register bit HD3 NYQ2 CHAB must be set to 1. |
A7-A0 in Hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
74 | TEST PATTERN ON CHANNEL | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D7-D4 | TEST PATTERN ON CHANNEL | R/W | 0000 | Test pattern output on channel A and B 0000 Normal Operation using ADC output data 0001 Outputs all 0s 0010 Outputs all 1s 0011 Outputs toggle pattern: Output data are an alternating sequence of 101010101010 and 010101010101 0100 Output digital ramp: output data increments by one LSB every clock cycle from code 0 to 16384 0110 Single pattern: output data is custom pattern 1 (75h and 76h) 0111 Double pattern: output data alternates between custom patter 1 and custom pattern 2 1000 Deskew pattern: output data is 2AAAh 1001 SYNC pattern: output data is 3FFFh See ADC Test Pattern for more details. |
A7-A0 in Hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
ADC Page (0Fh) | ||||||||
75 | CUSTOM PATTERN 1[13:6] | |||||||
76 | CUSTOM PATTERN 1[ 5:0] | 0 | 0 | |||||
77 | CUSTOM PATTERN 2[13:6] | |||||||
78 | CUSTOM PATTERN 2[ 5:0] | 0 | 0 |
LEGEND: R/78W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOM PATTERN | R/W | 0 | Address 75/76/77/78 Sets the custom pattern (13:6, 5:0) for all channels. See ADC Test Pattern for more details. |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
INTERLEAVING ENGINE PAGE (6100h) | ||||||||
18 | 0 | 0 | 0 | 0 | 0 | 0 | IL BYPASS |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D1-D0 | IL BYPASS | R/W | 00 | Allows bypassing of the interleaving correction. To be used when ADC test patterns are enabled. 00 = interleaving correction enabled 11= interleaving correction bypassed |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
INTERLEAVING ENGINE PAGE (6100h) | ||||||||
68 | 0 | 0 | 0 | 0 | 0 | DC CORR DIS | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D2 | DC CORR DIS | R/W | 0 | Enables DC offset correction loop. 00 = DC offset correction enabled 11 = DC offset correction disabled Others = Do not use |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
DECIMATION FILTER PAGE (6141h) | ||||||||
0 | CHB/C FINE MIX | DDC MODE |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description | ||
---|---|---|---|---|---|---|
D7-D4 | CHB/C FINE MIX | R/W | 0000 | Selects fine mixing frequency for N × fS/16 mixer where N is a 2's complement number varynig from -8 to 7. 0000 = N is 0 0001 = N is 1 0010 = N is 2 ... 0111 = N is 7 1000 = N is -8 ... 1111 = N is -1 |
||
D3-D0 | DDC MODE | R/W | 0h | Selects the DDC Mode for all channels | ||
SETTING | MODE | DESCRIPTION | ||||
000 | 0 | fS/4 mixing with decimation by 2, complex output | ||||
001 | – | N/A | ||||
010 | 2 | Decimation by 2, high or low pass filter, real output | ||||
011 | – | N/A | ||||
100 | 4 | Decimation by 2, N × fS/16 mixer, real output | ||||
101 | 5 | Decimation by 2, N × fS/16 mixer, complex output | ||||
110 | 6 | Decimation by 4, N × fS/16 mixer, complex output. Ensure that register bits DDC MODE 6 EN [3:1 ] are also set to '111'. | ||||
111 | 7 | Decimation by 2, N × fS/16 mixer, insert 0, real output | ||||
1000 | 8 | 14-bit burst mode selected. | ||||
Others | – | Do not use |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
DECIMATION FILTER PAGE (6141h) | ||||||||
1 | 0 | 0 | 0 | 0 | DDC MODE6 EN1 | ALWAYS WRITE 1 | CHB/C HPF EN | CHB/C COARSE MIX |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D4 | 0 | W | 0 | |
D3 | DDC MODE6 EN1 | R/W | 0 | Set this bit aong with register bits DDC MODE6 EN2 and DDC MODE6 EN3 for proper operation of Mode 6. 0 = Default 1 = Use for proper operation of DDC Mode 6. |
D2 | ALWAYS WRITE 1 | R/W | 0 | Always write this bit to 1. |
D1 | CHB/C HPF EN | R/W | 0 | Enables high pass filter for DDC Mode 2 for channel B and C. 0 = Low pass filter enabled 1 = High pass filter enabled |
D0 | CHB/C COARSE MIX | R/W | 0 | Selects fS/4 mixer phase for DDC Mode 0 for channel B and C. 0 = Mix with +fS/4 1 = Mix with –fS/4 |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
DECIMATION FILTER PAGE (6141h) | ||||||||
2 | 0 | 0 | CHA/D HPF EN | CHA/D COARSE MIX | CHA/D FINE MIX |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D6 | 0 | |||
D5 | CHA/D HPF EN | R/W | 0 | Enables high pass filter for DDC Mode 2 for channel A and D. 0 = Low pass filter enabled 1 = High pass filter enabled |
D4 | CHA/D COARSE MIX | R/W | 0 | Selects fS/4 mixer phase for DDC Mode 0 for channel A and D. 0 = Mix with +fS/4 1 = Mix with –fS/4 |
D3-D0 | CHA/D FINE MIX | R/W | 0000 | Selects fine mixing frequency for N × fS/16 mixer where N is a 2's complement number varynig from -8 to 7. 0000 = N is 0 0001 = N is 1 0010 = N is 2 ... 0111 = N is 7 1000 = N is -8 ... 1111 = N is -1 |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (6800h) | ||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | IL RESET |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D0 | IL RESET | R/W | 0 | Resets the interleaving engine. This bit is not a self-clearing bit and must be pulsed(1). Any register bit in Main Digital Page (6800h) takes effect only after this bit is pulsed. Also, note that pulsing this bit clears registers in interleaving page (6100h). 0 = normal operation 0 → 1 → 0 = interleaving engine reset. |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (6800h) | ||||||||
42 | 0 | 0 | 0 | 0 | 0 | NYQUIST ZONE |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D2-D0 | NYQUIST ZONE | R/W | 000 | Provide Nyquist zone information to IL engine. Ensure that register bit CTRL NYQUIST is set to 1. 000 = 1st Nyquist zone (input frequencies between 0 to fS/2) 001 = 2nd Nyquist zone (input frequencies between fS/2 to fS) 010 = 3rd Nyquist zone (input frequencies between fS to 3fS/2) ... 111 = 8th Nyquist zone (input frequencies between 7fS/2 to 4fS) |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (6800h) | ||||||||
4E | CTRL NYQUIST | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | CTRL NYQUIST | R/W | 0 | Enables Nyquist zone control using register bits NYQUIST ZONE. 0 = Selection disabled 1 = Selection enabled |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (68h) | ||||||||
AB | 0 | 0 | 0 | 0 | 0 | 0 | 0 | OVR EN |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D0 | OVR EN | R/W | 0 | Set this bit to enable register bit OVR ON LSB. 0 = normal operation 1 = OVR ON LSB enabled |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (68h) | ||||||||
AD | 0 | 0 | 0 | 0 | OVR ON LSB |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D0 | OVR EN | R/W | 0 | Set this bit to bring OVR on two LSBs of 16-bit output. Ensure that register bit OVR EN is set to 1 0000 = Bits D0 and D1 of 16-bit data are noise bits 0011 = OVR comes on bit D0 of 16-bit data 1100 = OVR comes on bit D1 of 16-bit data 1111 = OVR comes on both D0 and D1 bits of 16-bit data |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
MAIN DIGITAL PAGE (68h) | ||||||||
F7 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | DIG RESET |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D0 | DIG RESET | R/W | 0 | Self clearing reset for the digital block. Does not include the interleaving correction. 0 = normal operation 1 = digital reset |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (6900h) | ||||||||
0 | CTRL K | JESD MODE EN | DDC MODE6 EN2 | TESTMODE EN | 0 | LANE ALIGN | FRAME ALIGN | TX LINK DIS |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | CTRL K | R/W | 0 | Enable bit for a number of frames per multi frame. 0 = Default is 5 frames per multi frame 1 = Frames per multi frame can be set in register 06h |
D6 | JESD MODE EN | R/W | 0 | Allows changing the JESD MODE setting in register 01h (D1-D0) 0 = Disabled 1 = Enables changing the JESD MODE setting |
D5 | DDC MODE6 EN2 | R/W | 0 | Set this bit aong with register bits DDC MODE6 EN1 and DDC MODE6 EN3 for proper operation of Mode 6. 0 = Default 1 = Use for proper operation of DDC Mode 6. |
D4 | TESTMODE EN | R/W | 0 | This bit generates the long transport layer test pattern mode, as per section 5.1.6.3 of the JESD204B specification. 0 = Test mode disabled 1 = Test mode enabled |
D2 | LANE ALIGN | R/W | 0 | This bit inserts the lane alignment character (K28.3) for the receiver to align to lane boundary, as per section 5.3.3.5 of the JESD204B specification. 0 = Normal operation 1 = Inserts lane alignment characters |
D1 | FRAME ALIGN | R/W | 0 | This bit inserts the lane alignment character (K28.7) for the receiver to align to lane boundary, as per section 5.3.3.5 of the JESD204B specification. 0 = Normal operation 1 = Inserts frame alignment characters |
D0 | TX LINK DIS | R/W | 0 | This bit disables sending the initial link alignment (ILA) sequence when SYNC is de-asserted. 0 = Normal operation 1 = ILA disabled |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (6900h) | ||||||||
1 | SYNC REG | SYNC REG EN | SYNCB SEL AB/CD | 0 | DDC MODE6 EN3 | 0 | JESD MODE |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | SYNC REG | R/W | 0 | SYNC Register (Bit D6 must be enabled) 0 = Normal operation 1 = ADC output data are replaced with K28.5 characters. |
D6 | SYNC REG EN | R/W | 0 | Enables bit for SYNC operation 0 = Normal operation 1 = ADC output data over-write enabled |
D5 | SYNCB SEL AB/CD | R/W | 0 | Selects which SYNCb input controls the JESD interface. Needs to be configured for chAB and chCD 0 = SYLNCbAB 1 = SYNCbCD |
D5 | DDC MODE6 EN3 | R/W | 0 | Set this bit aong with register bits DDC MODE6 EN1 and DDC MODE6 EN2 for proper operation of Mode 6. 0 = Default 1 = Use for proper operation of DDC Mode 6. |
D1-D0 | JESD MODE | R/W | 0 | Selects number of serial JESD output lanes per ADC. Also need to set the JESD MODE EN (00h) and JESD PLL MODE register (JESD ANALOG page, register 16h) accordingly. 01 = 20x mode 10 = 40x mode 11 = 80x mode All others = Not used |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (6900h) | ||||||||
2 | LINK LAYER TESTMODE | LINK LAYER RPAT | LMFC MASK RESET | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D5 | LINK LAYER TESTMODE | R/W | 000 | These bits generate a pattern according to clause 5.3.3.8.2 of the JESD204B document. 000 = Normal ADC data 001 = D21.5 (high-frequency jitter pattern) 010 = K28.5 (mixed-frequency jitter pattern) 011 = Repeat initial lane alignment (generates a K28.5 character and continuously repeats lane alignment sequences) 100 = 12 octet RPAT jitter pattern |
D4 | LINK LAYER RPAT | R/W | 0 | This bit changes the running disparity in the modified RPAT pattern test mode (only when the link layer test mode = 100). 0 = Normal operation 1 = Changes disparity |
D3 | LMFC MASK RESET | R/W | 0 | 0 = Default 1 = Resets LMFC mask |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
3 | FORCE LMFC COUNT | LMFC COUNT INIT | RELEASE ILANE SEQ |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | FORCE LMFC COUNT | R/W | 0 | Force LMFC count. 0 = Normal operation 1 = Enables using a different starting value for the LMFC counter |
D6-D2 | LMFC COUNT INIT | R/W | 00000 | SYSREF coming to the digital block will reset the LMFC count to 0 and K28.5 will stop coming when the LMFC count reaches 31. The initial value to which LMFC count resets to can be set using LMFC COUNT INIT. This way the Rx can get synchronized early since it will get the LANE ALIGNMENT SEQUENCE early. Register bit FORCE LMFC COUNT must be enabled. |
D1-D0 | RELEASE ILANE SEQ | R/W | 00 | Delays the generation of lane alignment sequence by 0, 1, 2, or 3 multi frames after code group synchronization. 00 = 0 01 = 1 10 = 2 11 = 3 |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
5h | SCRAMBLE EN | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 | SCRAMBLE EN | R/W | Scramble enable bit in the JESD204B interface. 0 = Scrambling disabled 1 = Scrambling enabled |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
6 | 0 | 0 | 0 | FRAMES PER MULTI FRAME (K) |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D5 | ||||
D4-D0 | FRAMES PER MULTI FRAME (K) | R/W | 00000 | set the number of multi frames. Actual K is the value in hex + 1 (that is, 0Fh is K = 16). |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
17 | HIRES FLAG ON LSB | 0 | TRIG SET AB/CD | AUTO TRIG EN | 0 | RATIO INVALID | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7 - D6 | HIRES FLAG ON LSB | R/W | 0 | Applicable only in 14-bit Burst mode. Program two LSBs of 16-bit data as flag for 14-bit high resolution samples. Flag is '1' when the sample belongs to 14-bit resolution. 00 = LSB Bits D0 and D1 of 16-bit data noise bits. 01 = Bit D0 carries high-resolution flag. 10 = Bit D1 carries high-resolution flag. 11 = Both bits D0 and D1 carry high-resolution flag. |
D4 | TRIG SET AB/CD | R/W | 0 | Determines if triggerAB or triggerCD pin is used for burst mode. Needs to be configured individually for chAB and chCD with paging. 0 = uses TRIGGERAB pin 1 = uses TRIGGERCD pin |
D3 | AUTO TRIG EN | R/W | 0 | Enables automatic trigger in burst mode (ignores TRIGGERAB/CD inputs) 0 = auto trigger disabled 1= auto trigger enabled |
D1 | RATIO INVALID | R/W | 0 | Alarm flag when duty cycle ratio between high and low resolution counter is set incorrectly. |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
19 | 0 | 0 | 0 | 0 | LC[27:24] | |||
1A | LC[23:16] | |||||||
1B | LC[15:8] | |||||||
1C | LC[7:0] |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D0 | LC [xx:xx] | R/W | 0 | Sets the low resolution counter value. While programming LC[27:0], first program LC[7:0], then LC[15:8], then LC[23:16], and then LC[27:24] in the same order. |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
1D | 0 | 0 | 0 | 0 | HC[27:24] | |||
1E | HC[23:16] | |||||||
1F | HC[15:8] | |||||||
20 | HC[7:0] |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D0 | HC [xx:xx] | R/W | 0 | Sets the high resolution counter value. While programming HC[27:0], first program HC[7:0], then HC[15:8], then HC[23:16], and then HC[27:24] in the same order. |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (69h) | ||||||||
21 | OUTPUT CHA MUX SEL | OUTPUT CHB MUX SEL | OUTPUT CHC MUX SEL | OUTPUT CHD MUX SEL |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D6 | OUTPUT CHA MUX SEL | R/W | 00 | Serdes lane swap with chB 00 = ChA is output on lane DA 10 = ChA is output on lane DB 01/11 = Do not use |
D5-D4 | OUTPUT CHB MUX SEL | R/W | 00 | Serdes lane swap with chA 00 = ChB is output on lane DB 10 = ChB is output on lane DA 01/11 = Do not use |
D3-D2 | OUTPUT CHC MUX SEL | R/W | 00 | Serdes lane swap with chD 00 = ChC is output on lane DC 10 = ChC is output on lane DD 01/11 = Do not use |
D1-D0 | OUTPUT CHD MUX SEL | R/W | 00 | Serdes lane swap with chC 00 = ChD is output on lane DD 10 = ChD is output on lane DC 01/11 = Do not use |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD DIGITAL PAGE (6900h) | ||||||||
22 | 0 | 0 | 0 | 0 | OUT CHA INV | OUT CHB INV | OUT CHC INV | OUT CHD INV |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D4 | 0 | |||
D3 | OUT CHA INV | R/W | 0 | Polarity inversion of JESD output of chA 0 = normal operation 1 = output polarity inverted |
D2 | OUT CHB INV | R/W | 0 | Polarity inversion of JESD output of chB 0 = normal operation 1 = output polarity inverted |
D1 | OUT CHC INV | R/W | 0 | Polarity inversion of JESD output of chC 0 = normal operation 1 = output polarity inverted |
D0 | OUT CHD INV | R/W | 0 | Polarity inversion of JESD output of chD 0 = normal operation 1 = output polarity inverted |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD ANALOG PAGE (6A00h) | ||||||||
12 | SEL EMP LANE DA/DD | 0 | 0 | |||||
13 | SEL EMP LANE DB/DC | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D2 | SEL EMP LANE DA/DD SEL EMP LANE DB/DC |
R/W | 000000 | Selects the amount of de-emphasis for the JESD output transmitter. The de-emphasis value in dB is measured as the ratio between the peak value after the signal transition to the settled value of the voltage in one bit period. 0 = 0 dB 1 = –1 dB 3 = –2 dB 7 = –4.1 dB 15 = –6.2 dB 31 = –8.2 dB 63 = –11.5 dB |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD ANALOG PAGE (6A00h) | ||||||||
16 | 0 | 0 | 0 | 0 | 0 | 0 | JESD PLL MODE |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D1 | ||||
D0 | JESD PLL MODE | R/W | 0 | Selects the JESD PLL multiplication factor 0 = 20x mode 1 = 40x mode |
A7-A0 in hex | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
JESD ANALOG PAGE (6Ah) | ||||||||
1B | JESD SWING | 0 | 0 | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
D7-D5 | JESD SWING | R/W | 000 | Programs SERDES output swing 0 = 860 mVPP 1 = 810 mVPP 2 = 770 mVPP 3 = 745 mVPP 4 = 960 mVPP 5 = 930 mVPP 6 = 905 mVPP 7 = 880 mVPP |
D4-D3 | 0 |