ANALOG INPUT |
|
Full-scale input voltage span(1) |
|
–AVDD / 2 |
|
AVDD / 2 |
V |
|
Absolute input voltage range |
AINP to GND |
|
–0.1 |
|
AVDD + 0.1 |
V |
AINM to GND |
|
AVDD / 2–0.1 |
|
AVDD / 2 + 0.1 |
CS |
Sampling capacitance |
|
|
15 |
|
pF |
SYSTEM PERFORMANCE |
|
Resolution |
|
|
12 |
|
Bits |
NMC |
No missing codes |
|
12 |
|
|
Bits |
INL |
Integral nonlinearity |
AVDD = 3 V |
–1 |
±0.7 |
1 |
LSB(2) |
AVDD = 1.8 V |
–2 |
±1 |
2 |
DNL |
Differential nonlinearity |
AVDD = 3 V |
–0.99 |
±0.5 |
1 |
LSB |
AVDD = 1.8 V |
–0.99 |
±0.7 |
2 |
EO |
Uncalibrated offset error |
AVDD = 1.65 V to 3.6 V |
|
±12 |
|
LSB |
Calibrated offset error(6) |
AVDD = 3 V |
–3 |
±0.5 |
3 |
AVDD = 1.8 V |
–4 |
±1 |
4 |
dVOS/dT |
Offset error drift with temperature |
|
|
5 |
|
ppm/°C |
EG |
Gain error |
AVDD = 3 V |
–0.1 |
±0.05 |
0.1 |
%FS |
AVDD = 1.8 V |
–0.2 |
±0.1 |
0.2 |
|
Gain error drift with temperature |
|
|
2 |
|
ppm/°C |
SAMPLING DYNAMICS |
tACQ |
Acquisition time |
|
200 |
|
|
ns |
|
Maximum throughput rate |
16-MHz SCLK, AVDD = 1.65 V to 3.6 V |
|
|
1 |
MHz |
DYNAMIC CHARACTERISTICS |
SNR |
Signal-to-noise ratio(4) |
fIN = 2 kHz, AVDD = 3 V |
69 |
70 |
|
dB |
fIN = 2 kHz, AVDD = 1.8 V |
|
68 |
|
THD |
Total harmonic distortion(4)(3) |
fIN = 2 kHz, AVDD = 3 V |
|
–80 |
|
dB |
SINAD |
Signal-to-noise and distortion(4) |
fIN = 2 kHz, AVDD = 3 V |
68 |
69.5 |
|
dB |
fIN = 2 kHz, AVDD = 1.8 V |
|
67.5 |
|
SFDR |
Spurious-free dynamic range(4) |
fIN = 2 kHz, AVDD = 3 V |
|
85 |
|
dB |
BW(fp) |
Full-power bandwidth |
At –3 dB, AVDD = 3 V |
|
25 |
|
MHz |
DIGITAL INPUT/OUTPUT (CMOS Logic Family) |
VIH |
High-level input voltage(5) |
|
0.65 DVDD |
|
DVDD + 0.3 |
V |
VIL |
Low-level input voltage(5) |
|
–0.3 |
|
0.35 DVDD |
V |
VOH |
High-level output voltage(5) |
At Isource = 500 µA |
0.8 DVDD |
|
DVDD |
V |
At Isource = 2 mA |
DVDD – 0.45 |
|
DVDD |
VOL |
Low-level output voltage(5) |
At Isink = 500 µA |
0 |
|
0.2 DVDD |
V |
At Isink = 2 mA |
0 |
|
0.45 |
POWER-SUPPLY REQUIREMENTS |
AVDD |
Analog supply voltage |
|
1.65 |
3 |
3.6 |
V |
DVDD |
Digital I/O supply voltage |
|
1.65 |
3 |
3.6 |
V |
IAVDD |
Analog supply current |
At 1 MSPS with AVDD = 3 V |
|
|
260 |
µA |
At 100 kSPS with AVDD = 3 V |
|
|
26 |
At 1 MSPS with AVDD = 1.8 V |
|
135 |
|
PD |
Power dissipation |
At 1 MSPS with AVDD = 3 V |
|
|
780 |
µW |
At 100 kSPS with AVDD = 3 V |
|
|
78 |
At 1 MSPS with AVDD = 1.8 V |
|
243 |
|