JAJSIN5C February 2020 – September 2023 ADS7066
PRODUCTION DATA
The ADS7066 has two separate power supplies: AVDD and DVDD. The device operates on AVDD; DVDD is used for the interface circuits. AVDD and DVDD can be independently set to any value within the permissible ranges. As shown in Figure 8-3, decouple the AVDD and DVDD pins individually with 1-µF ceramic decoupling capacitors.