JAJSIN5C February 2020 – September 2023 ADS7066
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog power supply | AVDD to GND | 3 | 3.3 | 5.5 | V |
DVDD | Digital power supply | DVDD to GND | 1.65 | 3.3 | 5.5 | V |
REFERENCE VOLTAGE | ||||||
VREF | Reference voltage to the ADC | Internal reference | 2.5 | V | ||
External reference | 2.4 | AVDD | ||||
ANALOG INPUTS | ||||||
FSR | Full-scale input range | RANGE = 0b | 0 | VREF | V | |
RANGE = 1b | 0 | 2 x VREF | ||||
VIN | Absolute input voltage | AINx(1) to GND | –0.1 | AVDD + 0.1 | V | |
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |