JAJSIN5C February 2020 – September 2023 ADS7066
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
CONVERSION CYCLE | |||||
tCONV | ADC conversion time | 3200 | ns | ||
RESET | |||||
tPU | Power-up time for device | AVDD ≥ 3 V | 5 | ms | |
tRST | Delay time; RST bit = 1b to device reset complete(1) | 5 | ms | ||
SPI INTERFACE TIMINGS | |||||
tDEN_CSDO | Delay time: CS falling to data enable | 22 | ns | ||
tDZ_CSDO | Delay time: CS rising to SDO going Hi-Z | 50 | ns | ||
tD_CKDO | Delay time: SCLK launch edge to (next) data valid on SDO | 16 | ns |