JAJSJL9A March 2021 – October 2021 ADS7067
PRODUCTION DATA
The ADS7067 has two separate power supplies: AVDD and DVDD. The device operates on AVDD; DVDD is used for the interface circuits. AVDD and DVDD can be independently set to any value within the permissible ranges. As shown in Figure 9-1, decouple the AVDD and DVDD pins individually with 1-µF ceramic decoupling capacitors.