JAJSJL9A March 2021 – October 2021 ADS7067
PRODUCTION DATA
Manual mode allows the external host processor to directly select the analog input channel. Figure 7-12 shows steps for operating the device in manual mode.
In manual mode, the command to switch to a new channel, cycle N in Figure 7-13, is decoded by the device on the CS rising edge. The CS rising edge is also the start of the conversion cycle, and thus the device samples the previously selected MUX channel in cycle N+1. The newly selected analog input channel data are available in cycle N+2. For switching the analog input channel, a register write to the MANUAL_CHID field requires 24 clocks; see the Section 7.3.10.3.1 section for more details. After a channel is selected, the number of clocks required for reading the output data depends on the device output data frame size; see the Section 7.3.9 section for more details.