JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
Set the OPMODE_SEL register to 000b or 001b for manual mode with channel 0 only. The host must provide the ADC address and read bit to start the conversions. To continue with conversions and reading data, the host must provide continuous SCL (Figure 7-13). In this mode, a NACK followed by a STOP condition in the I2C frame is required to abort the operation. Then the ADC operation mode can be changed to another operation mode.