JAJSGH2B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
The ADS7142-Q1 is a small size, dual-channel, 12-bit programmable sensor monitor with an integrated analog-to-digital converter (ADC), input multiplexer, digital comparator, data buffer, accumulator, and internal oscillator. The input multiplexer can be either configured as two single-ended channels, one single-ended channel with remote ground sensing, or one pseudo-differential channel where the input can swing to approximately AVDD / 2. The device includes a digital window comparator with a dedicated ALERT pin, which can be used to alert the host when a programmed high or low threshold is crossed. The device address is configured by the I2C address selector block. The device uses internal oscillators (low power or high speed) for conversion. The start of conversion is controlled by the host in manual mode or by the device in the autonomous modes.
The device also features a data buffer and an accumulator. The data buffer can store up to 16 conversion results of the ADC in the autonomous modes and the accumulator can accumulate up to 16 conversion results of the ADC in high-precision mode.
The device includes an offset calibration to calibrate the offset.