JAJS220B September 2005 – August 2016 ADS7886
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
+IN to AGND | –0.3 | VDD +0.3 | V | |
+VDD to AGND | –0.3 | 7 | V | |
Digital input voltage to GND | –0.3 | 7 | V | |
Digital output to GND | –0.3 | (VDD + 0.3) | V | |
Power dissipation, SOT-23 and SC70 packages | (TJ Max–TA)/RθJA | |||
Lead temperature, soldering | Vapor phase (60 s) | 215 | °C | |
Infrared (15 s) | 220 | |||
Junction temperature (TJ Max) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Operating temperature | –40 | 125 | °C |
THERMAL METRIC(1) | ADS7886 | UNIT | ||
---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | |||
6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 113.4 | 149.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 54.3 | 58.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 35.3 | 41.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.6 | 1.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 35 | 41.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
Full-scale input voltage span(1) | 0 | VDD | V | |||
Absolute input voltage range | +IN | –0.2 | VDD+0.2 | V | ||
CI | Input capacitance(2) | 21 | pF | |||
Ilkg | Input leakage current | TA = 125°C | 40 | nA | ||
SYSTEM PERFORMANCE | ||||||
Resolution | 12 | Bits | ||||
No missing codes | ADS7886SB | 12 | Bits | |||
ADS7886S | 11 | |||||
INL | Integral nonlinearity | ADS7886SB | –1.25 | ±0.65 | 1.25 | LSB(3) |
ADS7886S | 2 | 2 | ||||
DNL | Differential nonlinearity | ADS7886SB | –1 | +0.4/-0.65 | 1 | LSB |
ADS7886S | –2 | 2 | ||||
EO | Offset error(4) | VDD = 2.35 V to 3.6 V | –2.5 | ±0.5 | 2.5 | LSB |
VDD = 4.75 V to 5.25 V | –2 | ±0.5 | 2 | |||
EG | Gain error | –1.75 | ±0.5 | 1.75 | LSB | |
SAMPLING DYNAMICS | ||||||
Conversion time | 20-MHz SCLK | 760 | 800 | ns | ||
Acquisition time | 325 | ns | ||||
Maximum throughput rate | 20-MHz SCLK | 1 | MHz | |||
Aperture delay | 5 | ns | ||||
Step Response | 160 | ns | ||||
Overvoltage recovery | 160 | ns | ||||
DYNAMIC CHARACTERISTICS | ||||||
SNR | Signal-to-noise ratio | VDD = 2.35 V to 3.6 V, fI = 100 kHz | 69 | 71.25 | dB | |
VDD = 4.75 V to 5.25 V, fI = 100 kHz | 70 | 72.25 | ||||
SINAD | Signal-to-noise and distortion | VDD = 2.35 V to 3.6 V, fI = 100 kHz | 69 | 71.25 | dB | |
VDD = 4.75 V to 5.25 V, fI = 100 kHz | 70 | 72.25 | ||||
THD | Total harmonic distortion(5) | fI = 100 kHz | –84 | dB | ||
SFDR | Spurious free dynamic range | fI = 100 kHz | 85.5 | dB | ||
Full power bandwidth | At –3 dB | 15 | MHz | |||
DIGITAL INPUT/OUTPUT | ||||||
Logic family — CMOS | ||||||
VIH | High-level input voltage | VDD = 2.35 V to 3.6 V | 1.8 | 5.25 | V | |
VDD = 3.6 V to 5.25 V | 2.4 | 5.25 | ||||
VIL | Low-level input voltage | VDD = 5 V | 0.8 | V | ||
VDD = 3 V | 0.4 | |||||
VOH | High-level output voltage | I(source) = 200 µA | VDD – 0.2 | V | ||
VOL | Low-level output voltage | I(sink) = 200 µA | 0.4 | |||
POWER SUPPLY REQUIREMENTS | ||||||
+VDD | Supply voltage | 2.35 | 3.3 | 5.25 | V | |
Supply current (normal mode) | VDD = 2.35 V to 3.6 V, 1-MHz throughput | 1.3 | 1.5 | mA | ||
VDD = 4.75 V to 5.25 V, 1-MHz throughput | 1.5 | 2 | ||||
VDD = 2.35 V to 3.6 V, static state | 1.1 | |||||
VDD = 4.75 V to 5.25 V, static state | 1.5 | |||||
Power down state supply current | SCLK off | 1 | µA | |||
SCLK on (20 MHz) | 200 | |||||
Power dissipation at 1-MHz throughput | VDD = 3 V | 3.9 | 4.5 | mW | ||
VDD = 5 V | 7.5 | 10 | ||||
Power dissipation in static state | VDD = 3 V | 3.3 | mW | |||
VDD = 5 V | 7.5 | |||||
Power-up time | 0.1 | µs | ||||
Invalid conversions after power up or reset |
1 |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tconv | Conversion time | ADS7866 | VDD = 3 V | 16 × tSCLK | ns | ||
VDD = 5 V | 16 × tSCLK | ||||||
tq | Minimum quiet time needed from bus 3-state to start of next conversion | VDD = 3 V | 40 | ns | |||
VDD = 5 V | 40 | ||||||
td1 | Delay time, CS low to first data (0) out | VDD = 3 V | 15 | 25 | ns | ||
VDD = 5 V | 13 | 25 | |||||
tsu1 | Setup time, CS low to SCLK low | VDD = 3 V | 10 | ns | |||
VDD = 5 V | 10 | ||||||
td2 | Delay time, SCLK falling to SDO | VDD = 3 V | 15 | 25 | ns | ||
VDD = 5 V | 13 | 25 | |||||
th1 | Hold time, SCLK falling to data valid(2) | VDD < 3 V | 7 | ns | |||
VDD > 5 V | 5.5 | ||||||
td3 | Delay time, 16th SCLK falling edge to SDO 3-state | VDD = 3 V | 10 | 25 | ns | ||
VDD = 5 V | 8 | 20 | |||||
tw1 | Pulse duration, CS | VDD = 3 V | 25 | 40 | ns | ||
VDD = 5 V | 25 | 40 | |||||
td4 | Delay time, CS high to SDO 3-state | VDD = 3 V | 17 | 30 | ns | ||
VDD = 5 V | 15 | 25 | |||||
twH | Pulse duration, SCLK high | VDD = 3 V | 0.4 × tSCLK | ns | |||
VDD = 5 V | 0.4 × tSCLK | ||||||
twL | Pulse duration, SCLK low | VDD = 3 V | 0.4 × tSCLK | ns | |||
VDD = 5 V | 0.4 × tSCLK | ||||||
Frequency, SCLK | VDD = 3 V | 20 | MHz | ||||
VDD = 5 V | 20 | ||||||
td5 | Delay time, second falling edge of clock and CS to enter in power down (use min spec not to accidently enter in power down) Figure 2 | VDD = 3 V | –2 | 5 | ns | ||
VDD = 5 V | –2 | 5 | |||||
td6 | Delay time, CS and 10th falling edge of clock to enter in power down (use max spec not to accidently enter in power down) Figure 2 | VDD = 3 V | 2 | –5 | ns | ||
VDD = 5 V | 2 | –5 |