JAJSHX7A September 2010 – September 2019 ADS7947 , ADS7948 , ADS7949
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tCONV | Conversion time | ADS7947 (12 bit) | 13.5 | SCLK | |||
| ADS7948 (10 bit) | 10.5 | ||||||
| ADS7949 (8 bit) | 8.5 | ||||||
| tD1 | Delay time, CS low to first data (D0-15) out | DVDD = 1.8 V | 14.5 | ns | |||
| DVDD = 3 V | 12.5 | ||||||
| DVDD = 5 V | 8.5 | ||||||
| tD2(2) | Delay time, SCLK falling to SDO | DVDD = 1.8 V | 11 | ns | |||
| DVDD = 3 V | 9 | ||||||
| DVDD = 5 V | 7.1 | ||||||
| tH1 | Hold time, SCLK falling to data valid | DVDD = 1.8 V | 4 | ns | |||
| DVDD = 3 V | 3 | ||||||
| DVDD = 5 V | 2 | ||||||
| tD3 | Delay time, CS high to SDO 3-state | DVDD = 1.8 V | 15 | ns | |||
| DVDD = 3 V | 12.5 | ||||||
| DVDD = 5 V | 8.5 | ||||||
Figure 1. Timing Diagram