JAJSHX7A September 2010 – September 2019 ADS7947 , ADS7948 , ADS7949
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
Input capacitance(4) | 32 | pF | ||||
Input leakage current | At +125°C | 1.5 | nA | |||
SYSTEM PERFORMANCE | ||||||
Resolution | 10 | Bits | ||||
No missing codes | 10 | Bits | ||||
Integral linearity | –0.5 | ±0.15 | 0.5 | LSB(1) | ||
Differential linearity | –0.5 | ±0.15 | 0.5 | LSB | ||
Offset error(2) | –0.5 | ±0.15 | 0.5 | LSB | ||
Gain error | –0.5 | ±0.15 | 0.5 | LSB | ||
Transition noise | 25 | µVRMS | ||||
Power-supply rejection | 60 | dB | ||||
SAMPLING DYNAMICS | ||||||
Conversion time | 10.5 | SCLK | ||||
Acquisition time | 80 | ns | ||||
Maximum sample rate (throughput rate) | 34-MHz SCLK in 16-clock frame | 2 | MSPS | |||
34-MHz SCLK and CS low for 10.5 clocks | 2.57 | MSPS | ||||
Aperture delay | 5 | ns | ||||
Aperture jitter | 10 | ps | ||||
Step response | 80 | ns | ||||
Overvoltage recovery | 80 | ns | ||||
DYNAMIC CHARACTERISTICS | ||||||
Total harmonic distortion (THD)(3) | 100kHz | –80 | dB | |||
Signal-to-noise ratio (SNR) | 100 kHz | 61 | dB | |||
Signal-to-noise and distortion ratio (SINAD) | 100 kHz | 61 | dB | |||
Spurious-free dynamic range (SFDR) | 100 kHz | 81 | dB | |||
Full-power bandwidth | At –3 dB | 15 | MHz | |||
DIGITAL INPUT/OUTPUT | ||||||
Logic family | CMOS | |||||
Logic level | VIH | 0.7DVDD | V | |||
VIL | 0.3DVDD | V | ||||
VOH | ISOURCE = 200 µA | DVDD – 0.2 | V | |||
VOL | ISINK = 200 µA | 0.4 | V | |||
Input leakage current | IIH, IIL | 0 < VIN < DVDD | ±20 | nA | ||
POWER-SUPPLY REQUIREMENTS | ||||||
AVDD supply current | IDYNAMIC | AVDD = 3.3 V, fSAMPLE = 2 MSPS | 2.5 | mA | ||
AVDD = 5 V, fSAMPLE = 2 MSPS | 3 | 3.5 | mA | |||
ISTATIC | AVDD = 3.3 V, SCLK off | 1.8 | mA | |||
AVDD = 5 V, SCLK off | 1.9 | 2.5 | mA | |||
DVDD supply current(5) | DVDD = 3.3 V, SCLK = 34 MHz,
SDO load 20 pF |
500 | µA | |||
Power-down state AVDD supply current | IPD-DYNAMIC | SCLK = 34 MHz | 550 | µA | ||
IPD-STATIC | SCLK off | 2.5 | µA | |||
Power-up time | 1 | µs |