SBAS677A June   2014  – October 2014 ADS8339

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Family
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Parametric Measurement Information
    1. 8.1 Timing Diagrams
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Analog Input
      2. 9.3.2 Power Saving
      3. 9.3.3 Digital Output
      4. 9.3.4 SCLK Input
    4. 9.4 Device Functional Modes
      1. 9.4.1 CS Mode for a 3-Wire Interface
        1. 9.4.1.1 3-Wire CS Mode Without a Busy Indicator
        2. 9.4.1.2 3-Wire CS Mode With a Busy Indicator
      2. 9.4.2 CS Mode for a 4-Wire Interface
        1. 9.4.2.1 4-Wire CS Mode Without a Busy Indicator
        2. 9.4.2.2 4-Wire CS Mode With a Busy Indicator
      3. 9.4.3 Daisy-Chain Mode
        1. 9.4.3.1 Daisy-Chain Mode Without a Busy Indicator
        2. 9.4.3.2 Daisy-Chain Mode With a Busy Indicator
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 ADC Reference Driver
        1. 10.1.1.1 Reference Driver Circuit
      2. 10.1.2 ADC Input Driver
        1. 10.1.2.1 Input Amplifier Selection
        2. 10.1.2.2 Antialiasing Filter
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
    3. 10.3 Do's and Don'ts
  11. 11Power-Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

1 Features

  • Sample Rate: 250 kHz
  • 16-Bit Resolution
  • Zero Latency at Full Speed
  • Unipolar Single-Ended Input Range:
    • 0 V to Vref
  • SPI™-Compatible Serial Interface with Daisy-Chain Option
  • Uses Internal Clock for Conversion
  • Excellent Performance:
    • 93.6 dB SNR (typ) at 10-kHz Input
    • –106 dB THD (typ) at 10-kHz Input
    • ±2.0 LSB INL (max)
    • ±1.0 LSB DNL (max)
  • Low-Power Dissipation:
    • 17.5 mW (typ) at 250 kSPS
  • Power Scales Linearly with Speed:
    • 1.75 mW at 25 kSPS
  • Power Dissipation During Power-Down State:
    • 0.25 μW (typ)
  • Package: VSSOP-10

2 Applications

  • Battery-Powered Equipment
  • Data Acquisition Systems
  • Instrumentation and Process Controls
  • Medical Electronics
  • Optical Networking

3 Description

The ADS8339 is a 16-bit, 250-kSPS, analog-to-digital converter (ADC). The device operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit.

The device includes a 25-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a busy indicator makes synchronizing with the digital host easy. The unipolar, single-ended input range for the device supports an input swing of 0 V to Vref.

The device is optimized for low-power operation and power consumption scales directly with speed. This feature makes the device attractive for lower speed applications. The ADS8339 is available in a VSSOP-10 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ADS8339 VSSOP (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

alt_sbas677.gif