JAJSGS3B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | |||||||
| Ci | Input capacitance | In sample mode | 40 | pF | |||
| In hold mode | 4 | ||||||
| Ilkg | Input leakage current | 0.1 | µA | ||||
| RESOLUTION | |||||||
| Resolution | 16 | Bits | |||||
| DC ACCURACY | |||||||
| NMC | No missing codes | 16 | Bits | ||||
| INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | ||
| DNL | Differential nonlinearity | ±0.6 | LSB | ||||
| EIO | Input offset error | –1 | ±0.5 | 1 | mV | ||
| EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | mV | ||
| dEIO/dT | Input offset thermal drift | 1 | µV/°C | ||||
| EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS | |
| EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | %FS | ||
| dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | 1 | ppm/°C | |||
| AC ACCURACY | |||||||
| SINAD | Signal-to-noise + distortion | VREF = 2.5 V, VREF input range | 80.2 | 83 | dB | ||
| VREF = 2.5 V, 2x VREF input range | 83.9 | ||||||
| VREF = 5 V, VREF input range | 88.7 | ||||||
| SNR | Signal-to-noise ratio | VREF = 2.5 V, VREF input range | 80.5 | 83 | dB | ||
| VREF = 2.5 V, 2x VREF input range | 84 | ||||||
| VREF = 5 V, VREF input range | 89 | ||||||
| THD | Total harmonic distortion | VREF = 2.5 V, VREF input range | –100 | dB | |||
| VREF = 2.5 V, 2x VREF input range | –100 | ||||||
| VREF = 5 V, VREF input range | –100 | ||||||
| SFDR | Spurious-free dynamic range | VREF = 2.5 V, VREF input range | 105 | dB | |||
| VREF = 2.5 V, 2 x VREF input range | 105 | ||||||
| VREF = 5 V, VREF input range | 105 | ||||||
| INTERNAL VOLTAGE REFERENCE | |||||||
| VREFOUT | Reference output voltage | REFDAC_x = 1FFh (default) at 25°C | 2.495 | 2.5 | 2.505 | V | |
| VREF-match | VREF_A to VREF_B matching | REFDAC_x = 1FFh (default) at 25°C | ±1 | mV | |||
| REFDAC_x resolution(1) | 1.1 | mV | |||||
| dVREFOUT/dT | Reference voltage temperature drift | REFDAC_x = 1FFh (default) at 25°C | ±10 | ppm/°C | |||
| dVREFOUT/dt | Long-term stability | 1000 hours | 150 | ppm | |||
| RO | Internal reference output impedance | 1 | Ω | ||||
| IREFOUT | Reference output dc current | 2 | mA | ||||
| CREFOUT | Reference output capacitor | 10 | µF | ||||
| tREFON | Reference output settling time | 8 | ms | ||||
| VOLTAGE REFERENCE INPUT | |||||||
| IREF | Average reference input current | Per ADC | 300 | µA | |||
| CREF | External ceramic reference capacitor | 10 | µF | ||||
| Ilkg(dc) | DC leakage current | ±0.1 | µA | ||||
| SAMPLING DYNAMICS | |||||||
| tA | Aperture delay | 8 | ns | ||||
| tA match | ADC_A to ADC_B | 40 | ps | ||||
| tAJIT | Aperture jitter | 50 | ps | ||||
| DIGITAL INPUTS | |||||||
| VIH | High-level input voltage | DVDD > 2.3 V | 0.7 DVDD | DVDD + 0.3 | V | ||
| DVDD ≤ 2.3 V | 0.8 DVDD | DVDD + 0.3 | |||||
| VIL | Low-level input voltage | DVDD > 2.3 V | –0.3 | 0.3 DVDD | V | ||
| DVDD ≤ 2.3 V | –0.3 | 0.2 DVDD | |||||
| Input current | ±10 | nA | |||||
| DIGITAL OUTPUTS | |||||||
| VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | ||
| VOL | Low-level output voltage | IOL = 500-µA sink | 0 | 0.2 DVDD | V | ||
| POWER SUPPLY | |||||||
| AIDD | Analog supply current | AVDD = 5 V, fastest throughput internal reference | 8.5 | 10 | mA | ||
| AVDD = 5 V, fastest throughput external reference(2) | 7.5 | 3.6 | |||||
| AVDD = 5V, no conversion internal reference | 5.5 | 7 | |||||
| AVDD = 5 V, no conversion external reference(2) | 4.5 | ||||||
| AVDD = 5 V, STANDBY mode internal reference | 2.5 | ||||||
| AVDD = 5 V, STANDBY mode external reference(2) | 1 | ||||||
| Power-down mode | 10 | 50 | µA | ||||
| DIDD | Digital supply current | DVDD = 3.3 V, Cload = 10 pF, fastest throughput | 0.5 | mA | |||
| DVDD = 5 V, Cload = 10 pF, fastest throughput | 1 | ||||||
| PD | Power dissipation (normal operation) | AVDD = 5 V, fastest throughput, internal reference | 42.5 | 50 | mW | ||