JAJSII2A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog supply voltage (AVDD to AGND) | VREF range, internal reference | 4.5 | 5 | 5.5 | V |
VREF range, external reference VREF < 4.5 V | 4.5 | 5 | 5.5 | |||
VREF range, external reference VREF > 4.5 V | VREF | 5 | 5.5 | |||
2 x VREF range, internal reference | 5 | 5 | 5.5 | |||
2 x VREF range, external reference | 2 x VREF | 5 | 5.5 | |||
DVDD | Digital supply voltage | 1.65 | 3.3 | 5.5 | V | |
ANALOG INPUTS (Single-Ended Configuration) | ||||||
FSR | Full-scale input range (AINP_x to AINM_x)(1) | VREF range | 0 | VREF | V | |
2 x VREF range | 0 | 2 x VREF | ||||
VINP | Absolute input voltage (AINP_x to REFGND_x)(2) | VREF range | 0 | VREF | V | |
2 x VREF range, AVDD ≥ 2 x VREF | 0 | 2 x VREF | ||||
VINM | Absolute input voltage (AINM_x to REFGND_x) | –0.1 | 0.1 | V | ||
ANALOG INPUTS (Pseudo-Differential Configuration) | ||||||
FSR | Full-scale input range (AINP_x to AINM_x)(1) | VREF range | –VREF / 2 | VREF / 2 | V | |
2 x VREF range | –VREF | VREF | ||||
VINP | Absolute input voltage (AINP_x to REFGND_x) | VREF range | 0 | VREF | V | |
2 x VREF range | 0 | 2 x VREF | ||||
VINM | Absolute input voltage (AINM_x -REFGND_x) | VREF range | VREF / 2 – 0.1 | VREF / 2 | VREF / 2 + 0.1 | V |
2 x VREF range | VREF – 0.1 | VREF | VREF + 0.1 | |||
EXTERNAL REFERENCE INPUT | ||||||
VREFIO | REFIO_x(3) input voltage | VREF range | 2.4 | 2.5 | AVDD | V |
2 x VREF range | 2.4 | 2.5 | AVDD / 2 | |||
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |