JAJSII2A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 16 | Bits | ||||
DC ACCURACY | ||||||
NMC | No missing codes | 16 | Bits | |||
INL | Integral nonlinearity | –3 | ±1 | 3 | LSB | |
VREF input range, internal VREF = 2.5 V | ±1 | |||||
DNL | Differential nonlinearity | –0.99 | ±0.5 | 0.99 | LSB | |
VREF input range, internal VREF = 2.5 V | ±0.5 | |||||
EIO | Input offset error | –1 | ±0.5 | 1 | mV | |
EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | ||
dEIO/dT | Input offset thermal drift | 1 | µV/°C | |||
EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS |
EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | ||
dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | ±1 | ppm/°C | ||
AC ACCURACY | ||||||
SNR | Signal-to-noise ratio | VREF input range | 86 | 88 | dB | |
AVDD = 3.3 V, VREF input range, internal VREF = 2.5 V | 84 | |||||
VREF = 2.5 V internal / external, 2 x VREF input range | 84 | |||||
THD | Total harmonic distortion | VREF input range | –97 | dB | ||
AVDD = 3.3 V, VREF input range, internal VREF = 2.5 V | –97 | |||||
VREF = 2.5 V internal/external, 2 x VREF input range | –97 | |||||
SINAD | Signal-to-noise + distortion | VREF input range | 87.5 | dB | ||
AVDD = 3.3 V, VREF input range, internal VREF = 2.5 V | 83 | |||||
VREF = 2.5 V internal / external, 2 x VREF input range | 83 | |||||
SFDR | Spurious-free dynamic range | VREF input range | 100 | dB | ||
AVDD = 3.3 V, VREF input range, internal VREF = 2.5 V | 100 | |||||
VREF = 2.5 V internal/external, 2 x VREF input range | 100 | |||||
ANALOG INPUTS | ||||||
Ci | Input capacitance | In sample mode | 40 | pF | ||
In hold mode | 4 | |||||
Ilkg | Input leakage current | 0.1 | µA | |||
INTERNAL VOLTAGE REFERENCE | ||||||
VREFIO_x | Reference output voltage | REFDAC_x = 1FFh at 25°C | 2.5 | V | ||
VREF-match | VREF_A to VREF_B matching | REFDAC_x = 1FFh at 25°C | ±3 | mV | ||
CREFIO | Reference output capacitor | 10 | µF | |||
tREFON | Reference output settling time | 8 | ms | |||
VOLTAGE REFERENCE INPUT | ||||||
IREF | Average reference input current | Per ADC | 300 | µA | ||
CREF | External reference capacitor | 10 | µF | |||
Ilkg(dc) | DC leakage current | ±0.1 | µA | |||
SAMPLING DYNAMICS | ||||||
tA | Aperture delay | 8 | ns | |||
tA match | ADC_A to ADC_B | 40 | ps | |||
tAJIT | Aperture jitter | 50 | ps | |||
DIGITAL INPUTS | ||||||
VIH(1) | High-level input voltage | DVDD ≥ 2.35 V | 0.7 x DVDD | DVDD + 0.3 | V | |
DVDD < 2.35 V | 0.8 x DVDD | DVDD + 0.3 | ||||
VIL(1) | Low-level input voltage | DVDD ≥ 2.35 V | –0.3 | 0.3 x DVDD | V | |
DVDD < 2.35 V | –0.3 | 0.2 x DVDD | ||||
Input current | ±10 | nA | ||||
DIGITAL OUTPUTS | ||||||
VOH(1) | High-level output voltage | IOH = 500-µA source | 0.8 x DVDD | DVDD | V | |
VOL(1) | Low-level output voltage | IOL = 500-µA sink | 0 | 0.2 x DVDD | V | |
POWER SUPPLY | ||||||
AIDD | Analog supply current | 11 | 13 | mA | ||
AVDD = 5 V, internal reference | 12 | |||||
AVDD = 5V, no conversion internal reference | 8 | |||||
AVDD = 5 V, no conversion external reference(2) | 7 | |||||
AVDD = 5 V, STANDBY mode internal reference | 2.5 | |||||
AVDD = 5 V, STANDBY mode external reference(2) | 1 | |||||
Power-down mode | 10 | 50 | µA | |||
DIDD | Digital supply current | DVDD = 3.3 V, Cload = 10 pF | 0.5 | mA | ||
DVDD = 5 V, Cload = 10 pF | 1 |