JAJSII2A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
The device supports two input configurations:
The device supports two output data formats:
Equation 5 calculates the device resolution:
where
Table 4 and Table 5 show the different input voltages and the corresponding output codes from the device.
INPUT CONFIGURATION | INPUT VOLTAGE | OUTPUT CODE (Hex) | |||
---|---|---|---|---|---|
STRAIGHT BINARY | |||||
AINP_x | AINM_x | AINP_x - AINM_x | CODE | ADS8355 | |
Single-ended | ≤ 1 LSB | 0 | ≤ 1 LSB | ZC | 0000 |
FSR_ADC_x / 2 | FSR_ADC_x / 2 | MC | 7FFF | ||
≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x – 1 LSB | FSC | FFFF | ||
Pseudo-differential | ≤ 1 LSB | FSR_ADC_x / 2 | ≤ –FSR_ADC_x / 2 + 1 LSB | ZC | 0000 |
FSR_ADC_x / 2 | 0 | MC | 7FFF | ||
≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x / 2 – 1 LSB | FSC | FFFF |
INPUT CONFIGURATION | INPUT VOLTAGE | OUTPUT CODE (Hex) | |||
---|---|---|---|---|---|
TWO'S COMPLIMENT | |||||
AINP_x | AINM_x | AINP_x - AINM_x | CODE | ADS8355 | |
Single-ended | ≤ 1 LSB | 0 | ≤ 1 LSB | NFSC | 8000 |
FSR_ADC_x / 2 | FSR_ADC_x / 2 | MC | 0000 | ||
≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x – 1 LSB | PFSC | 7FFF | ||
Pseudo-differential | ≤ 1 LSB | FSR_ADC_x / 2 | ≤ –FSR_ADC_x / 2 + 1 LSB | NFSC | 8000 |
FSR_ADC_x / 2 | 0 | MC | 0000 | ||
≥ FSR_ADC_x – 1 LSB | ≥ FSR_ADC_x / 2 – 1 LSB | PFSC | 7FFF |
Figure 27 shows the ideal device transfer characteristics for the single-ended analog input.
Figure 28 shows the ideal device transfer characteristics for the pseudo-differential analog input.