JAJSII2A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
In normal mode of operation, all internal circuits of the device are always powered up and the device is ready to commence a new conversion when CS is pulled high. The device also supports two low-power modes to optimize the power consumption at lower throughput or when the device is not expected to perform conversions.