JAJSDX6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||||
| Full-scale input span(1) (AIN_nP to AIN_nGND) | RANGE pin = 1 | –10 | 10 | V | ||||
| RANGE pin = 0 | –5 | 5 | ||||||
| AIN_nP | Operating input range, positive input | RANGE pin = 1 | –10 | 10 | V | |||
| RANGE pin = 0 | –5 | 5 | ||||||
| AIN_nGND | Operating input range, negative input | RANGE pin = 1 | –0.3 | 0 | 0.3 | V | ||
| RANGE pin = 0 | –0.3 | 0 | 0.3 | |||||
| RIN | Input impedance | At TA = 25°C | 0.85 | 1 | 1.15 | MΩ | ||
| Input impedance drift | All input ranges | –25 | ±7 | 25 | ppm/°C | |||
| IIkg(in) | Input leakage current | With voltage at AIN_nP = VIN, all input ranges | (VIN – 2) / RIN | µA | ||||
| SYSTEM PERFORMANCE | ||||||||
| Resolution | 16 | Bits | ||||||
| NMC | No missing codes | 16 | Bits | |||||
| DNL | Differential nonlinearity | All input ranges | –0.6 | ±0.3 | 0.6 | LSB(2) | ||
| INL | Integral nonlinearity(5) | All input ranges | –1.5 | ±0.5 | 1.5 | LSB | ||
| EG | Gain error(9) | All input ranges, external reference | TA = –40°C to +85°C | –64 | ±4 | 64 | LSB | |
| TA = –40°C to +125°C | –64 | ±4 | 96 | |||||
| All input ranges, internal reference | ±4 | |||||||
| Gain error matching (channel-to-channel) | Input range = ±10 V, external and internal reference | 10 | 60 | LSB | ||||
| Input range = ±5 V, external and internal reference | 12 | 60 | ||||||
| Gain error temperature drift | All input ranges, external reference | –14 | ±6 | 14 | ppm/°C | |||
| All input ranges, internal reference | ±10 | |||||||
| EO | Offset error | Input range = ±10 V | –3 | ±0.2 | 3 | mV | ||
| Input range = ±5 V | –3 | ±0.15 | 3 | |||||
| Offset error matching (channel-to-channel) | All input ranges | 0.7 | 5 | mV | ||||
| Offset error temperature drift | All input ranges | –3 | ±0.3 | 3 | ppm/°C | |||
| SAMPLING DYNAMICS | ||||||||
| tACQ | Acquisition time | 0.7 | µs | |||||
| fS | Maximum throughput rate per channel without latency | All eight channels included | 500 | kSPS | ||||
| DYNAMIC CHARACTERISTICS | ||||||||
| SNR | Signal-to-noise ratio(3), no oversampling (VIN – 0.5 dBFS at 1 kHz) | Input range = ±10 V | 91 | 92.7 | dB | |||
| Input range = ±5 V | 89.5 | 92.1 | ||||||
| SNROSR | Signal-to-noise ratio(3), oversampling = 32x (VIN – 0.5 dBFS at 130 Hz) | Input range = ±10 V | 95.5 | 96.9 | dB | |||
| Input range = ±5 V | 94 | 95.8 | ||||||
| THD | Total harmonic distortion(3)(4)
(VIN – 0.5 dBFS at 1 kHz) | All input ranges | –110 | –95 | dB | |||
| SINAD | Signal-to-noise + distortion ratio(3), no oversampling (VIN – 0.5 dBFS at 1 kHz) | Input range = ±10 V | 90.9 | 92.6 | dB | |||
| Input range = ±5 V | 89.2 | 92 | ||||||
| SINADOSR | Signal-to-noise + distortion ratio(3), oversampling = 16 x (VIN – 0.5 dBFS at 130 Hz) | Input range = ±10 V | 94.75 | 96.5 | dB | |||
| Input range = ±5 V | 93.5 | 95.3 | ||||||
| SFDR | Spurious-free dynamic range (VIN – 0.5 dBFS at 1 kHz) | All input ranges | 110 | dB | ||||
| Crosstalk isolation(6) | –95 | dB | ||||||
| BW(–3 dB) | Small-signal bandwidth, –3 dB | At TA = 25°C, input range = ±10 V | 24 | kHz | ||||
| At TA = 25°C, input range = ±5 V | 16 | |||||||
| BW(–0.1 dB) | Small-signal bandwidth, –0.1 dB | At TA = 25°C, input range = ±10 V | 14 | kHz | ||||
| At TA = 25°C, input range = ±5 V | 9.5 | |||||||
| tGROUP | Group delay | Input range = ±10 V | 13 | µs | ||||
| Input range = ±5 V | 19 | |||||||
| INTERNAL REFERENCE OUTPUT (REFSEL = 1) | ||||||||
| VREF(7) | Voltage on the REFIN/REFOUT pin (configured as output) | At TA = 25°C | 2.4975 | 2.5 | 2.5025 | V | ||
| Internal reference temperature drift | 7.5 | ppm/°C | ||||||
| C(REFIN_ REFOUT) | Decoupling capacitor on REFIN/REFOUT(8) | 10 | µF | |||||
| V(REFCAP) | Reference voltage to the ADC (on the REFCAPA, REFCAPB pin) | At TA = 25°C | 3.996 | 4.0 | 4.004 | V | ||
| Reference buffer output impedance | 0.5 | 1 | Ω | |||||
| Reference buffer output temperature drift | 5 | ppm/°C | ||||||
| C(REFCAP) | Decoupling capacitor on REFCAPA, REFCAPB | 10 | µF | |||||
| Turn-on time | C(REFCAP) = 10 µF, C(REFIN_REFOUT) = 10 µF | 25 | ms | |||||
| EXTERNAL REFERENCE INPUT (REFSEL = 0) | ||||||||
| VREFIO_EXT | External reference voltage on REFIO (configured as input) | 2.475 | 2.5 | 2.525 | V | |||
| Reference input impedance | 100 | MΩ | ||||||
| Reference input capacitance | 10 | pF | ||||||
| POWER-SUPPLY REQUIREMENTS | ||||||||
| AVDD | Analog power-supply voltage | Analog supply | 4.75 | 5 | 5.25 | V | ||
| DVDD | Digital power-supply voltage | Digital supply range | 2.3 | 3.3 | AVDD | V | ||
| IAVDD_DYN | Analog supply current (operational) | AVDD = 5 V, fS = 500 kSPS, internal reference | 22.8 | 30.8 | mA | |||
| AVDD = 5 V, fS = 500 kSPS, external reference | 22.2 | 30 | ||||||
| IAVDD_STC | Analog supply current (static) | AVDD = 5 V, internal reference, device not converting | 12.7 | 17.4 | mA | |||
| AVDD = 5 V, external reference, device not converting | 12.3 | 16.7 | ||||||
| IAVDD_STDBY | AVDD supply STANDBY current | At AVDD = 5 V, device in STDBY mode, internal reference | 4.2 | 5.5 | mA | |||
| At AVDD = 5 V, device in STDBY mode, external reference | 3.8 | 5 | ||||||
| IAVDD_PWR_ DN | AVDD
supply power-down current | At AVDD = 5 V, device in PWR_DN, internal or external reference, TA = –40°C to +85°C | 0.2 | 6 | µA | |||
| IDVDD_DYN | Digital supply current | DVDD = 3.3 V, fS = 500 kSPS | 0.2 | 0.33 | mA | |||
| IDVDD_STDBY | DVDD supply STANDBY current | At AVDD = 5 V, device in STDBY mode | 0.05 | 1.5 | µA | |||
| IDVDD_PWR-DN | DVDD supply power-down current | At AVDD = 5 V, device in PWR_DN mode | 0.05 | 1.5 | µA | |||
| DIGITAL INPUTS (CMOS) | ||||||||
| VIH | Digital high input voltage logic level | DVDD > 2.3 V | 0.8 × DVDD | DVDD + 0.3 | V | |||
| VIL | Digital low input voltage logic level | DVDD > 2.3 V | –0.3 | 0.2 × DVDD | V | |||
| Input leakage current | 100 | nA | ||||||
| Input pin capacitance | 5 | pF | ||||||
| DIGITAL OUTPUTS (CMOS) | ||||||||
| VOH | Digital high output voltage logic level | IO = 100-µA source | 0.8 × DVDD | DVDD | V | |||
| VOL | Digital low output voltage logic level | IO = 100-µA sink | 0 | 0.2 × DVDD | V | |||
| Floating state leakage current | Only for SDO | 1 | µA | |||||
| Internal pin capacitance | 5 | pF | ||||||
| TEMPERATURE RANGE | ||||||||
| TA | Operating free-air temperature | –40 | 125 | °C | ||||