JAJSDX6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
For applications that are sensitive to power consumption, the ADS8588H offers a built-in, power-down feature. The device supports two power-down modes: standby mode and shutdown mode. As shown in Table 7-6, the device can enter either power-down mode by pulling the STBY pin to a logic level. Additionally, the selection between these two power-down modes is done by the state of the RANGE pin.
POWER-DOWN MODE | STBY | RANGE |
---|---|---|
Standby | 0 | 1 |
Shutdown | 0 | 0 |