JAJSDX6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
DB[13:9] are digital output pins. In parallel interface mode (PAR/SER/BYTE SEL = 0), these pins output bit 13 to bit 9 of the conversion result for each analog channel when both the CS and RD signals are pulled low. When the device is in serial interface mode (PAR/SER/BYTE SEL = 1), these pins must be tied to AGND or to a logic low level.