JAJSCU6B december 2016 – march 2021 ADS8661 , ADS8665
PRODUCTION DATA
The device features nine configuration registers, mapped as described in Table 7-10. Each configuration registers is comprised of four registers, each containing a data byte.
ADDRESS | REGISTER NAME | REGISTER FUNCTION |
---|---|---|
00h | DEVICE_ID_REG | Device ID register |
04h | RST_PWRCTL_REG | Reset and power control register |
08h | SDI_CTL_REG | SDI data input control register |
0Ch | SDO_CTL_REG | SDO-x data input control register |
10h | DATAOUT_CTL_REG | Output data control register |
14h | RANGE_SEL_REG | Input range selection control register |
20h | ALARM_REG | ALARM output register |
24h | ALARM_H_TH_REG | ALARM high threshold and hysteresis register |
28h | ALARM_L_TH_REG | ALARM low threshold register |