The device features a multiSPI interface that allows the host controller to operate at slower SCLK speeds and still achieve the required cycle time with a faster response time.
For any data write operation, the host controller
can use any of the four legacy, SPI-compatible protocols to configure the
device, as described in the Protocols for Configuring the Device section.
For any data read operation from the device, the multiSPI interface module offers the following options: