JAJSCU6B december 2016 – march 2021 ADS8661 , ADS8665
PRODUCTION DATA
This register controls the configuration of the internal reference and input voltage ranges for the converter.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | |||||||||||||||
R-0000h | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | INTREF_ DIS | Reserved | RANGE_SEL[3:0] | |||||||||||
R-00h | R-0b | R/W-0b | R-00b | R/W-<0000>b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 14h | Address for bits 15-8 = 15h | Address for bits 23-16 = 16h | Address for bits 31-24 = 17h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | Reserved | R | 0000h | Reserved. Reads return 0000h. |
15-8 | Reserved | R | 00h | Reserved. Reads return 00h. |
7 | Reserved | R | 0b | Reserved. Reads return 0b. |
6 | INTREF_DIS | R/W | 0b | Control to disable the ADC internal reference. 0b = Internal reference is enabled 1b = Internal reference is disabled |
5-4 | Reserved | R | 00b | Reserved. Reads return 00b. |
3-0 | RANGE_SEL[3:0] | R/W | 0000b | These bits comprise the 4-bit register that selects the nine input ranges of the ADC. 0000b = ±3 × VREF 0001b = ±2.5 × VREF 0010b = ±1.5 × VREF 0011b = ±1.25 × VREF 0100b = ±0.625 × VREF 1000b = 3 × VREF 1001b = 2.5 × VREF 1010b = 1.5 × VREF 1011b = 1.25 × VREF |