JAJSCU5B december 2016 – march 2021 ADS8671 , ADS8675
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
TIMING SPECIFICATIONS | |||||
tDEN_CSDO | Delay time: CONVST/CS falling edge to data enable | 9.5 | ns | ||
tDZ_CSDO | Delay time: CONVST/CS rising to SDO-x going to 3-state | 10 | ns | ||
tDEN_CSRVS | Delay time: CONVST/CS falling edge to first rising edge on RVS | 50 | ns | ||
tD_RVSDO | Delay time: RVS rising to (next) data valid on SDO-x | 2.5 | ns | ||
tINTCLK | Time period: internal clock | 15 | ns | ||
tCYC_RVS | Time period: RVS signal | 15 | ns | ||
tWH_RVS | RVS high time | 0.4 | 0.6 | tINTCLK | |
tWL_RVS | RVS low time | 0.4 | 0.6 | tINTCLK | |
tD_CSRVS | Delay time: CONVST/CS rising edge to RVS displaying internal device state | 15 | ns |