JAJSCU5B december 2016 – march 2021 ADS8671 , ADS8675
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||||
VIN | Full-scale input span(1) (AIN_P to AIN_GND) | Input range = ±3 × VREF | –12.288 | 12.288 | V | |||
Input range = ±2.5 × VREF | –10.24 | 10.24 | ||||||
Input range = ±1.5 × VREF | –6.144 | 6.144 | ||||||
Input range = ±1.25 × VREF | –5.12 | 5.12 | ||||||
Input range = ±0.625 × VREF | –2.56 | 2.56 | ||||||
Input range = 3 × VREF | 0 | 12.288 | ||||||
Input range = 2.5 × VREF | 0 | 10.24 | ||||||
Input range = 1.5 × VREF | 0 | 6.144 | ||||||
Input range = 1.25 × VREF | 0 | 5.12 | ||||||
AIN_P | Operating input range | Input range = ±3 × VREF | –12.288 | 12.288 | V | |||
Input range = ±2.5 × VREF | –10.24 | 10.24 | ||||||
Input range = ±1.5 × VREF | –6.144 | 6.144 | ||||||
Input range = ±1.25 × VREF | –5.12 | 5.12 | ||||||
Input range = ±0.625 × VREF | –2.56 | 2.56 | ||||||
Input range = 3 × VREF | 0 | 12.288 | ||||||
Input range = 2.5 × VREF | 0 | 10.24 | ||||||
Input range = 1.5 × VREF | 0 | 6.144 | ||||||
Input range = 1.25 × VREF | 0 | 5.12 | ||||||
AIN_GND | Operating input range | All input ranges | –0.1 | 0 | 0.1 | V | ||
RIN | Input impedance | At TA = 25°C | Input range = ±3 × VREF | 1.02 | 1.2 | 1.38 | MΩ | |
Input range = ±1.5 × VREF | 1.02 | 1.2 | 1.38 | |||||
Input range = 3 × VREF | 1.02 | 1.2 | 1.38 | |||||
Input range = 1.5 × VREF | 1.02 | 1.2 | 1.38 | |||||
Input range = ±2.5 × VREF | 0.85 | 1 | 1.15 | |||||
Input range = ±1.25 × VREF | 0.85 | 1 | 1.15 | |||||
Input range = ±0.625 × VREF | 0.85 | 1 | 1.15 | |||||
Input range = 2.5 × VREF | 0.85 | 1 | 1.15 | |||||
Input range = 1.25 × VREF | 0.85 | 1 | 1.15 | |||||
Input impedance drift | 7 | 25 | ppm/°C | |||||
IIN | Input current | With voltage at the AIN_P pin = VIN | Input range = ±3 × VREF | (VIN – 2.5) / RIN | µA | |||
Input range = ±2.5 × VREF | (VIN – 2.2) / RIN | |||||||
Input range = ±1.5 × VREF | (VIN – 2.0) / RIN | |||||||
Input range = ±1.25 × VREF | (VIN – 2.0) / RIN | |||||||
Input range = ±0.625 × VREF | (VIN – 1.6) / RIN | |||||||
Input range = 3 × VREF | (VIN – 2.6) / RIN | |||||||
Input range = 2.5 × VREF | (VIN – 2.5) / RIN | |||||||
Input range = 1.5 × VREF | (VIN – 2.7) / RIN | |||||||
Input range = 1.25 × VREF | (VIN – 2.5) / RIN | |||||||
INPUT OVERVOLTAGE PROTECTION CIRCUIT | ||||||||
VOVP | All input ranges | AVDD = 5 V, all input ranges | –20 | 20 | V | |||
AVDD = floating, all input ranges | –15 | 15 | ||||||
INPUT BANDWIDTH | ||||||||
f–3 dB | Small-signal Input bandwidth | –3 dB | All input ranges | 15 | kHz | |||
f–0.1 dB | –0.1 dB | All input ranges | 2.5 | |||||
SYSTEM PERFORMANCE | ||||||||
Resolution | 14 | Bits | ||||||
NMC | No missing codes | 14 | Bits | |||||
DNL | Differential nonlinearity(4) | All input ranges | –0.6 | ±0.25 | 0.6 | LSB | ||
INL | Integral nonlinearity(4) | All input ranges | –0.75 | ±0.4 | 0.75 | LSB | ||
EO | Offset error(2) | At TA = 25°C | All bipolar ranges(8) | –1 | ±0.2 | 1 | mV | |
All unipolar ranges(9) | –2 | ±0.2 | 2 | |||||
Offset error drift with temperature | All input ranges | –3 | ±0.75 | 3 | ppm/°C | |||
EG | Gain error(5) | At TA = 25°C, all input ranges | –0.025 | ±0.01 | 0.025 | %FSR | ||
Gain error drift with temperature(6) | All input ranges | –5 | ±1 | 5 | ppm/°C | |||
DYNAMIC CHARACTERISTICS | ||||||||
SNR | Signal-to-noise ratio(7) | Input range = ±3 × VREF | 84 | 84.5 | dB | |||
Input range = ±2.5 × VREF | 84 | 84.5 | ||||||
Input range = ±1.5 × VREF | 83.75 | 84.25 | ||||||
Input range = ±1.25 × VREF | 83.75 | 84.25 | ||||||
Input range = ±0.625 × VREF | 83.25 | 84 | ||||||
Input range = 3 × VREF | 83.5 | 84.25 | ||||||
Input range = 2.5 × VREF | 83.5 | 84.25 | ||||||
Input range = 1.5 × VREF | 83.25 | 84 | ||||||
Input range = 1.25 × VREF | 83.25 | 84 | ||||||
THD | Total harmonic distortion(3)(7) | All input ranges | –105 | dB | ||||
SINAD | Signal-to-noise + distortion(7) | Input range = ±3 × VREF | 83.9 | 84.5 | dB | |||
Input range = ±2.5 × VREF | 83.9 | 84.5 | ||||||
Input range = ±1.5 × VREF | 83.65 | 84.25 | ||||||
Input range = ±1.25 × VREF | 83.65 | 84.25 | ||||||
Input range = ±0.625 × VREF | 83.15 | 84 | ||||||
Input range = 3 × VREF | 83.4 | 84.25 | ||||||
Input range = 2.5 × VREF | 83.4 | 84.25 | ||||||
Input range = 1.5 × VREF | 83.15 | 84 | ||||||
Input range = 1.25 × VREF | 83.15 | 84 | ||||||
SFDR | Spurious-free dynamic range(7) | All input ranges | 108 | dB | ||||
SAMPLING DYNAMICS | ||||||||
tCONV | Conversion time | ADS8671 | 665 | ns | ||||
ADS8675 | 1000 | |||||||
tACQ | Acquisition time | ADS8671 | 335 | ns | ||||
ADS8675 | 1000 | |||||||
fcycle | Maximum throughput rate without latency | ADS8671 | 1000 | kSPS | ||||
ADS8675 | 500 | |||||||
INTERNAL REFERENCE OUTPUT | ||||||||
VREFIO | On the REFIO pin (configured as an output) | At TA = 25°C | 4.095 | 4.096 | 4.097 | V | ||
dVREFIO/dTA | Internal reference temperature drift | 4 | ppm/°C | |||||
COUT_REFIO | Decoupling capacitor on REFIO pin | 4.7 | µF | |||||
VREFCAP | Reference voltage to the ADC (on the REFCAP pin) | At TA = 25°C | 4.095 | 4.096 | 4.097 | V | ||
REFCAP temperature drift | 0.5 | 2 | ppm/°C | |||||
COUT_REFCAP | Decoupling capacitor on REFCAP pin | 10 | μF | |||||
Turn-on time | COUT_REFCAP = 10 µF, COUT_REFIO = 10 µF | 20 | ms | |||||
EXTERNAL REFERENCE INPUT | ||||||||
VREFIO_EXT | External reference voltage on REFIO | REFIO pin configured as an input | 4.046 | 4.096 | 4.146 | V | ||
AVDD COMPARATOR | ||||||||
VTH_HIGH | High threshold voltage | 5.3 | V | |||||
VTH_LOW | Low threshold voltage | 4.7 | V | |||||
POWER-SUPPLY REQUIREMENTS | ||||||||
AVDD | Analog power-supply voltage | 4.75 | 5 | 5.25 | V | |||
DVDD | Digital power-supply voltage | Operating range | 1.65 | 3.3 | AVDD | |||
Supply range for specified performance | 2.7 | 3.3 | AVDD | |||||
IAVDD_DYN | Analog supply current, device converting at maximum throughput | Internal reference | ADS8671 | 6.7 | 8.6 | mA | ||
ADS8675 | 5.25 | 6.75 | ||||||
External reference | ADS8671 | 5.5 | 7 | |||||
ADS8675 | 4 | 5 | ||||||
IAVDD_STC | Analog supply current, device not converting | Internal reference | 2.9 | 4 | mA | |||
External reference | 1.7 | 2.25 | ||||||
IAVDD_STDBY | Analog supply current, device in STANDBY mode | Internal reference | 2.8 | mA | ||||
External reference | 1.6 | |||||||
IAVDD_PD | Analog supply current, device in PD mode | Internal reference | 10 | μA | ||||
External reference | 10 | |||||||
IDVDD_DYN | Digital supply current, maximum throughput | 0.2 | 0.25 | mA | ||||
IDVDD_STDBY | Digital supply current, device in STANDBY mode | 1 | μA | |||||
IDVDD_PD | Digital supply current, device in PD mode | 1 | μA | |||||
DIGITAL INPUTS (CMOS) | ||||||||
VIH | Digital high input voltage logic level | DVDD > 2.35 V | 0.7 × DVDD | DVDD + 0.3 | V | |||
DVDD ≤ 2.35 V | 0.8 × DVDD | DVDD + 0.3 | ||||||
VIL | Digital low input voltage logic level | DVDD > 2.35 V | –0.3 | 0.3 × DVDD | V | |||
DVDD ≤ 2.35 V | –0.3 | 0.2 × DVDD | ||||||
Input leakage current | 100 | nA | ||||||
Input pin capacitance | 5 | pF | ||||||
DIGITAL OUTPUTS (CMOS) | ||||||||
VOH | Digital high output voltage logic level | IO = 500-μA source | 0.8 × DVDD | DVDD | V | |||
VOL | Digital low output voltage logic level | IO = 500-μA sink | 0 | 0.2 × DVDD | V | |||
Floating state leakage current | Only for digital output pins | 1 | µA | |||||
Internal pin capacitance | 5 | pF | ||||||
TEMPERATURE RANGE | ||||||||
TA | Operating free-air temperature | –40 | 125 | °C |