JAJSH03B May 2013 – February 2019 ADS8860
PRODUCTION DATA.
CS mode is selected if DIN is high at the CONVST rising edge. There are six different interface options available in this mode: 3-wire CS mode without a busy indicator, 3-wire CS mode with a busy indicator, 4-wire CS mode without a busy indicator, and 4-wire CS mode with a busy indicator. The following sections discuss these interface options in detail.