JAJSH04C May 2013 – March 2019 ADS8866
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINN | 4 | Analog input | Inverting analog signal input |
AINP | 3 | Analog input | Noninverting analog signal input |
AVDD | 2 | Analog | Analog power supply. This pin must be decoupled to GND with a 1-µF capacitor. |
CONVST | 6 | Digital input | Convert input. This pin also functions as the CS input in 3-wire interface mode; see the Description and Timing Requirements sections for more details. |
DIN | 9 | Digital input | Serial data input. The DIN level at the start of a conversion selects the mode of operation (such as CS or daisy-chain mode). This pin also serves as the CS input in 4-wire interface mode; see the Description and Timing Requirements sections for more details. |
DOUT | 7 | Digital output | Serial data output |
DVDD | 10 | Power supply | Digital interface power supply. This pin must be decoupled to GND with a 1-µF capacitor. |
GND | 5 | Analog, digital | Device ground. Note that this pin is a common ground pin for both the analog power supply (AVDD) and digital I/O supply (DVDD). The reference return line is also internally connected to this pin. |
REF | 1 | Analog | Positive reference input. This pin must be decoupled with a 10-µF or larger capacitor. |
SCLK | 8 | Digital input | Clock input for serial interface. Data output (on DOUT) are synchronized with this clock. |
Thermal pad | — | Exposed thermal pad (only for the DRC package option). Texas Instruments recommends connecting the thermal pad to the printed circuit board (PCB) ground. |