SBAS547D May 2013 – August 2015 ADS8881
PRODUCTION DATA.
PART NUMBER | NAME |
---|---|
REF5045 | Low Noise, Very Low Drift, Precision Voltage Reference |
THS4281 | Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier |
REF2925 | 2.5V 100ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference |
AFE5808A | Fully Integrated, 8 Channel Ultrasound Analog Front End with Passive CW Mixer |
LMK04803 | Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 1.9 GHz VCO |