JAJSCA2B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
For this example, the design parameters are listed in Table 22.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
ADC sample rate | Maximum-specified throughput |
Input signal | 2-kHz input, ±4.5-VPP fully differential and ±4.5-VPP single-ended bipolar signal |
Noise performance, SNR | > 101-dB |
Distortion, THD | < –120-dB, |
Linearity, INL | < ±1-LSB |
Reference | 4.5 V |
Power supply | < 5.4-V analog, 3.3-V I/O |