JAJSQE1 October 2024 ADS9212
PRODUCTION DATA
The ADS9212 features an internal reference voltage with a nominal output voltage of 4.096V. On power-up, the internal reference is enabled by default. As shown in Figure 6-6, place a minimum 10µF decoupling capacitor between the REFIO and REFM pins.