JAJSQE1 October 2024 ADS9212
PRODUCTION DATA
The ADS9212 has a precision, low-drift voltage reference internal to the device. For best performance, filter the internal reference noise by connecting a 10µF ceramic bypass capacitor to the REFIO pin. An external reference can also be connected at the REFIO pin and the internal reference voltage can be disabled by writing to PD_REF = 1b in address 0xC1 of register bank 1.