JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
The ADS921x is an 18 ビット, 20MSPS/ch, dual-channel, simultaneous-sampling, analog-to-digital converter (ADC). The ADS921x integrates a high-impedance buffer at the ADC inputs, voltage reference, reference buffer, and common-mode voltage output buffer. The ADS9219 supports unipolar differential analog input signals. The buffer at the ADC inputs is optimized for low-distortion and low-power operation.
For DC level shifting of the analog input signals, the device has a common-mode voltage output buffer. The common-mode voltage is derived from the output of the integrated reference buffer. When a conversion is initiated, the differential input between the (AINAP – AINAM) and (AINBP – AINBM) pins is sampled. The ADS921x uses a clock input on the SMPL_CLKP pin to initiate conversions.
The ADS921x consumes only 187mW/チャネル of power when operating at 20MSPS/チャネル, which includes the buffer power dissipation at the ADC inputs. The serial LVDS (SLVDS) digital interface simplifies board layout, timing, firmware, and supports full throughput at lower clock speeds.