JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
Writing to registers in daisy-chain configuration requires N × 24 SCLKs in one SPI frame. Register writes in a daisy-chain configuration containing four ADCs, as illustrated in Figure 6-12, requires 96 SCLKs.
The daisy-chain mode is enabled on power-up or after device reset. Configure the DAISY_CHAIN_LEN field to enable daisy-chain mode. Repeat the waveform in Figure 6-13 N times, where N is the number of ADCs in the daisy chain. Figure 6-14 provides the SPI waveform, containing N SPI frames, for enabling daisy-chain mode for N ADCs.