Power down the
ADS921x with a logic 0 on the
RESET pin or write 1b to
the RESET field (address 0x00, register bank 0). The device registers are initialized to
the default values after reset. For the
ADS9219 and
ADS9217, initialize the device with a sequence of register
write operations; see the
Initialization Sequence section. Register write operations are not required for initializing the
ADS9218.