JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
ADD | D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12h | RESERVED | INIT_3 | RESERVED | |||||||||||||
13h | INIT_4 | RESERVED | ||||||||||||||
0Ah | RESERVED | INIT_2 | RESERVED | |||||||||||||
1Ch | RESERVED | CLK6 | RESERVED |
Access Type | Code | Description |
---|---|---|
R | R | Read |
W | W | Write |
R/W | R/W | Read or write |
Reset or Default Value | ||
-n | Value after reset or the default value |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | INIT_3 | RESERVED | |||||
R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
6 | INIT_3 | R/W | 0h | INIT_3 field for device initialization. Write 1b during the initialization sequence. Write 0b for normal operation. |
5-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INIT_4 | RESERVED | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | INIT_4 | R/W | 0h | INIT_4 field for device initialization. Write 1b during initialization sequence. Write 0b for normal operation. |
14-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | INIT_5 | RESERVED | |||||
R/W-0h | R/W-0h | R/W-0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
14 | INIT_5 | R/W | 0h | INIT_5 field for device initialization. Write 1b during initialization sequence. Write 0b for normal operation. |
13-0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLK6 | RESERVED | ||||||
R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 8 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |
7 - 6 | CLK6 | R/W | 0h | Clock configuration for
ADS9217. See the Data Interface section for details. Not applicable for
ADS9219 and ADS9218. 0 : 24-bit 2-lane mode 3 : all other modes |
5 - 0 | RESERVED | R/W | 0h | Reserved. Do not change from the default reset value. |