JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
Power down the ADS921x with a logic 0 on the PWDN pin or write 11b to the PD_CH field (address 0xC0, register bank 1). The device registers are initialized to the default values after power-up. For the ADS9219 and ADS9217, initialize the device with a sequence of register write operations; see the Initialization Sequence section. Register write operations are not required for initializing the ADS9218.