JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
The ADS921x supports a ±3.2V differential input range. The device outputs 18 ビット conversion data in either straight-binary or binary two's-complement formats. As shown in Table 6-1, the format for the output codes is the same across all analog channels. Configure the format for the output codes with the DATA_FORMAT field in register address 0x0D. The least significant bit (LSB) for the ADC is given by 1LSB = 6.4V / 218.
INPUT VOLTAGE | DESCRIPTION | ADC OUTPUT IN 2's-COMPLEMENT FORMAT | ADC OUTPUT IN STRAIGHT-BINARY FORMAT |
---|---|---|---|
≤ –3.2V + 1LSB | Negative full-scale code | 0x80000 | 0x00000 |
0V + 1LSB | Mid-code | 0x00000 | 0x1FFFF |
≥ 3.2V – 1LSB | Positive full-scale code | 0x1FFFF | 0x3FFFF |