JAJSP59B January 2023 – May 2024 ADS9218 , ADS9219
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD_5V | Power supply | AVDD_5V to GND | 4.75 | 5 | 5.25 | V |
VDD_1V8 | Power supply | VDD_1V8 to GND | 1.75 | 1.8 | 1.85 | V |
REFERENCE VOLTAGE | ||||||
VREF | Reference voltage to the ADC | External reference | 4.076 | 4.096 | 4.116 | V |
ANALOG INPUTS | ||||||
VIN | Absolute input voltage | AINx(1) to GND | VCM – 1.6 | VCM + 1.6 | V | |
FSR | Full-scale input range | (AINAP – AINAM) and (AINBP – AINBM) |
–3.2 | 3.2 | V | |
VCM | Common-mode input range(2) | (AINAP + AINAM) / 2 and (AINBP + AINBM) / 2 |
VCMOUT – 0.05 | VCMOUT + 0.05 | V | |
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |